Starter Kits, Evaluation Boards and Application Kits

  • Products
  • Highlights
  • Documents
  • Boards
  • Simulation
  • Videos
  • Forums
  • Support
  • Software & Tools
  • myInfineon

3rd Party Starter Kits - 16-bit Microcontrollers
Company Name and Weblink Product Name C166 XC166 Description
phytec
Phytec Messtechnik GmbH
miniMODUL-C167 X   The miniMODUL board is a continuation of PHYTEC's successful line of credit card-sized microcomputers.
phyCORE XC161 Board   X The phyCORE-XC161 belongs to PHYTEC's phyCORE Single Board Computer module family and supports the XC16x controllers from Infineon
phyCORE C167 Board X   The phyCORE-167 HS/E (High-Speed Ethernet) supports various 144-pin devices in MQFP package from Infineon
nanoModul C164 X   Based on the newest developments in SMD and multi-layer technology, the nanoMODUL-164 brings Infineon 16-bit power and CAN connectivity to a very minimal form factor (47 x 38 mm.).
pls
PLS GmbH
UDE with fast-PC67/PCI X   The fast-PC67/PCI is a 16bit PCI board. Featured by the integrated C167CR microcontroller, up to 2MByte RAM, ASC and CAN interface the board may serve as evaluation board or simulator replacement.
RS_logo
RS
EDP XC167 CPU Module   X Plug-in module for RS Components' Embedded Development Platform, supported by ready built application modules, enables the speedy construction of XC167 driven designs.

 


Application Notes

Title Size Date Version
2.9 MB 15 Mar 2016 03_05

Find an answer to your question

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

I agree that my personal data mentioned above (including my e-mail address and phone number) can be gathered, processed and used for sales promotion and market research by Infineon Technologies AG and its licensed distribution partners.

For more information about our privacy policy please click onPrivacy Policy

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office

Find a location

Ask Infineon