Software Partners

  • Products
  • Highlights
  • Documents
  • Boards
  • Simulation
  • Videos
  • Forums
  • Support
  • Software & Tools
  • myInfineon

Company Name and  Weblink Product Name C166 XC166 Description
hse-electronics-logo-100x100pixel%2001
hse-electronics GmbH
FLASH-Loader Boot-Loader X X Development of customised bootloader and applications, for the IRAM / PSRAM
Application X X Development of customised applications, for the FLASH memory
pls
PLS GmbH
UDE-Mon X X The Monitor Development Kit provides a portable monitor development solution for creating application specific monitors. Beside the ASC0, SCC and CAN additional serial interfaces are supported.
port_logo
port GmbH
CANopen protocol stack X X Complete CANopen source code implementation of the CiA standards CiA301 and CiA302. Additional CiA device profiles are supported by the company's CANopen Design Tool.
CANopen Bootloader   X Source code of an CiA 301/302 compatible CANopen bootloader.
smart_96

Smart Electronic Development GmbH
Flashloader ADLATUS X X ADLATUS® is the modular embedded software solution for reprogramming of automotive ECUs (Electronic Control Units)
vector_Logo_Typ_1
Vector Informatik GmbH
CANbedded
CAN Protocol Stack
X X The Vector CANbedded environment consists of a number of adaptive source code components that cover the basic communication requirements in automotive applications.
CANbedded LIN
LIN Protocol Stack
X   The Vector CANbedded LIN environment consists of a number of adaptive source code components that cover the basic communication requirements to be applied in the LIN environment.
Flash Bootloader X X The Vector embedded Flash Bootloader for in-field reprogramming is adapted for most of the automotive manufacturers. It is available for ECUs on vehicle networks like CAN, LIN or FlexRay.
volcano
Volcano Target Package
Volcano Target Package X   VTP consists of a Configuration Tool (Volcano Configuration Generator - (VCFG)) and the software modules necessary to provide CAN and LIN communication for your application.

Application Notes

Title Size Date Version
2.9 MB 15 Mar 2016 03_05

Find an answer to your question

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

I agree that my personal data mentioned above (including my e-mail address and phone number) can be gathered, processed and used for sales promotion and market research by Infineon Technologies AG and its licensed distribution partners.

For more information about our privacy policy please click onPrivacy Policy

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office

Find a location

Ask Infineon