Emulators/Debugger Development Systems

  • Products
  • Highlights
  • Documents
  • Boards
  • Simulation
  • Videos
  • Forums
  • Support
  • Software & Tools
  • Sales Insight

Company Name and  Weblink Product Name C166 XC166 Description
hitex
Hitex Development Tools
DProbeXC , DProbe167 X X The DProbe emulation system is the high-end module of Hitex emulation support for the complete XC166 and C166 family. Based on the Emulation Device total debug control including full trace and real-time code coverage are available
TantinoXC   X This compact debug interface supports all run-control debug facilities and offers high-speed download and flash support
hse-electronics-logo-100x100pixel%2001
hse-electronics GmbH
HEXit X X The universal HEX-File-Tool for analysis and treatment of HEX/BIN-Files.
isystem
iSYSTEM AG
IC5000 X   The IC5000 is a unified hardware and software platform which, through software
updates, adapts into either a basic debug,  advanced debug (trace, profiler, analyzer)
or test tool for the XC166 ™ and XC200™ product families.
An optional I/O module adds the capability to generate, monitor and trace analog as
well as digital signals. Further voltage, current and power consumption of the target
can be measured.

 

lauterbach
Lauterbach
Datentechnik
GmbH
TRACE32-FIRE for C166 X   The FIRE-166 emulator module supports the whole C166 family. All features of the Bondout chips are supported, trigger and selective trace is possible on internal addresses and data, on registers and on peripheral accesses
OCDS Debugger for XC166   X OCDS-L1 JTAG Debugger for XC166 based products
TRACE32-FIRE for XC166   X The FIRE-XC166 emulator module supports the whole XC166 family. All features of the Bondout chips are supported, trigger and selective trace is possible on internal addresses and data, on registers and on peripheral accesses
In-Circuit Emulator for C166 X   The ICE-166 emulator module support bondout and non-bondout derivatives of the C166 family. All features of the Bondout chips are supported, trigger and selective trace is possible on internal addresses and data, on registers and on peripheral accesses
pls
pls Development Tools
UDE/UAD2(+)
for C16x
X   Universal Debug Engine (UDE) is a powerful monitor based debugger for C/C++ applications. Together with Universal Access Device 2 (UAD2) it offers fast and flexible target access via serial interfaces, CAN bus and 3 port pins*. UDE supports FLASH programming and RTOS debugging. Host interfaces: USB 2.0, IEEE1394 (FireWire)*, 100 MBit Ethernet* Galvanically isolated target interfaces* (* UAD2+)
Eclipse plug-in with unrestricted cross debugger functionality
UDE/UAD2(+)
for XC16x
  X Universal Debug Engine (UDE) is a powerful debugger for C/C++ applications including
  • Programming of on-chip and external FLASH devices
  • CAN recorder and debugging via CAN bus
  • RTOS awareness
  • Eclipse plug-in with unrestricted cross debugger functionality
Together with Universal Access Device 2 (UAD2) it supports all possibilities of the JTAG/OCDS L1 interface like data breakpoints and Trigger transfer recording. Host interfaces: USB 2.0, IEEE1394 (FireWire)*, 100 MBit Ethernet* Galvanically isolated target interfaces*, JTAG extender technology*
* UAD2+
signum
Signum Systems
JTAGJet   X JTAGJet dedicated to the Infineon XC166 platforms is a real-time, transparent in-circuit emulator (ICE) based on the JTAG boundary scan port.
wave
Wave
Multi- Infineon XC166   X The Wave Multi-Infineon XC166 debugger comes with a starterkit and software in Mandarin and English

 


Application Notes

Title Size Date Version
2.9 MB 15 Mar 2016 03_05

Self Service

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

I agree that my personal data mentioned above (including my e-mail address and phone number) can be gathered, processed and used for sales promotion and market research by Infineon Technologies AG and its licensed distribution partners.

For more information about our privacy policy please click onPrivacy Policy

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office

Find a location

Ask Infineon