XC85x-Series (Industrial & Multimarket)

  • Products
  • Highlights
  • Documents
  • Boards
  • Simulation
  • Videos
  • Forums
  • Support
  • Software & Tools
  • Sales Insight

Controller Area Network (CAN) is a robust serial bus designed for board to board communication in noisy environments
such as automobile and industrial control systems. MultiCAN developed by Infineon improves upon previous CAN implementations
by adding features such as additional CAN nodes, more message objects linked list management of message objects
and support for TTCAN level 2. The XC85x-Series is a new member of XC800 family dedicated for CAN applications by integrating
a MultiCAN controller which support CAN (V2.0B). The on chip CAN module reduces the CPU load by performing most of the
functions required by the networking protocol (masking, filtering and buffering of CAN frames).

 

Key features:

  • MultiCAN with 2 nodes
  • 32 message objects shared between both nodes
  • Data transfer rates up to 1Mbit/s
  • Advanced interrupt handling, up to 8 interrupt nodes
  • Automatic FIFO and gateway mode support
  • Powerful message transfer control and error handling capabilities
  • Advanced acceptance filtering
  • Advanced CAN bus bit timing analysis and baud rate detection via a frame counter
  • Multiple serial communication: 2 UART and 1 high speed SPI compatible, synchronous serial interface SSC
  • Power-down mode with fast wakeup capability via RxD or EXINT0
  • clock gating control to each peripheral

 

  microcontroller-xc85x-industrial.overview

 

Application Note Selector

Parametric Search


Product OPN Order Online Green Clock Frequency SRAM (incl. Cache) CAN Nodes A/D Input Lines (incl. FADC)
Matching Results: 1                  
descending ascending       descending ascending descending ascending descending ascending descending ascending
SAF-XC858CA-16FFI AC     26.7 MHz
3.0 kByte
2
8

Data Sheet

Title Size Date Version
2 MB 18 Mar 2010 01_00

Product Brief

Title Size Date Version
275 KB 18 Mar 2010

Application Notes

Title Size Date Version
433 KB 25 Apr 2013 01_00
2.9 MB 15 Mar 2016 03_05

Evaluation Boards

Board Family Description Status
KIT_MINIWIGGLER_3_USB Microcontroller High-Performance and Cost-Effective interface to the 10-pin DAP and 20-pin Automotive JTAG connector
    active and preferred

    Self Service

    Infineon welcomes your comments and questions.

    If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

    You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

    I agree that my personal data mentioned above (including my e-mail address and phone number) can be gathered, processed and used for sales promotion and market research by Infineon Technologies AG and its licensed distribution partners.

    For more information about our privacy policy please click onPrivacy Policy

    Where to buy

    Please use our location finder to get in contact with your nearest Infineon distributor or sales office

    Find a location

    Ask Infineon