XC800 A-Family (Automotive)

  • Products
  • Highlights
  • Documents
  • Boards
  • Simulation
  • Videos
  • Forums
  • Support
  • Software & Tools
  • Sales Insight

Presentations

Title Size Date Version
294 KB 04 Mar 2010

Application Notes

Title Size Date Version
2.9 MB 15 Mar 2016 03_05

Evaluation Boards

Board Family Description Status
KIT_XC878_EK_V1 Microcontroller For evaluation of XC864/XC878 including documentation, compiler, debugger, operating system, parallel cable and one extension board.
  • XC864
  • XC878
discontinued
KIT_AK_FOCDRIVE_V1 Microcontroller XC878 with vector computer, XE164 real time signal controller with MAC unit. Power board 23V–56V, 7.5A. 15W PMSM motor and plug-in 24V power supply. Using Infineon 6ED003L06 gate driver, BSC 196N10 MOSFETs, CoolSET™ ICE 3B0565 power supply and TLE 4264 LDO. Software package including source code. Sensorless FOC of PMSM with XE164. Sensorless FOC of PMSM with XC878.
  • XC878
  • XE164F
active and preferred
KIT_AK_DAVEDRIVE_V3 Microcontroller Scalable low voltage PMSM motor driver kit with DAVE™ Drive auto code generator. Uses the full power of Infineon microcontrollers, e.g. it generates optimized FOC code for XC878 using a vector computer and XE164 with MAC unit supporting single cycle 16 x 16-bit multiplication and accumulation. This usually requires expert knowledge in both motor control and assembler programming.
  • XC878
  • XE164
active and preferred
KIT_AK_BLDC_MDB_V1 Microcontroller Motor control demo kit for block commutation (20 ~ 45V, 0 ~ 16A) on BLDC motors.
  • XC866
active and preferred
KIT_MINIWIGGLER_3_USB Microcontroller High-Performance and Cost-Effective interface to the 10-pin DAP and 20-pin Automotive JTAG connector
    active and preferred
    KIT_AK_XC866_BLDC Microcontroller 12V BLDC (brushless DC)  automotive application kit: pp to 20A BLDC motor, inverter, MCU (XC866). Free compiler (SDCC) and debugger (HITOP). Tutorial videos demonstrating how to use the kit.
    • XC866
    active and preferred
    KIT_AK_XC866_LIN_STEPPER Microcontroller XC866 LIN stepper motor kit: to jump start stepper motor design and provide an introduction to the Local Interconnect Network (LIN) protocol, Infineon offers the XC866 LIN stepper motor application kit.
    • XC866
    active and preferred
    KIT_AK_INTOUCH Microcontroller The Kit is built around Infineon’s new XC836T 8-bit microcontroller and is a combined control solution for capacitive touch buttons and LED-display functionality. The sensing sensitivity is adjusted to work with a 2mm acrylic glass cover mounted on the substrate.
    • XC836
    active and preferred
    KIT_XC822_XC836_DALI Microcontroller "DALI PHY connector provides a physical interface to DALI networks and can be plugged onto our XC82x- and XC83x-Easykit to build and configure a physical DALI network. "
    • XC822
    • XC836
    active and preferred
    KIT_XC822_EK_V1 Microcontroller For evaluation of XC822 microcontroller; including USB cable, high power LED module, boost converter, capacitive touch pads and CD-ROM with technical documentation (user manual, data sheets, board documentation, Errata sheets), DAVE™ Bench free development tool chain (compiler, debugger, flash loader) and application code examples with hands on trainings.
    • XC822
    active and preferred
    KIT_AK_3PHASE_DRIVE_V1 Microcontroller 3-phase drive application kit: 0.75kW power stage for consumer and industrial drives, XC886 motor control unit with molded CIPOS™ module and integrated AC/DC converter. Seperately application kit for PMSM/BLDC and induction motors (110V and 220V).
    • XC886
    active and preferred
    KIT_AK_2MOTORDRIVE_V1 Microcontroller XC878 with vector computer, XE164 real time signal controller with MAC unit. Power board 23V–56V, 7.5A. 15W PMSM motor and plug-in 24V power supply. Using Infineon 6ED003L06 gate driver, BSC 196N10 MOSFETs, CoolSET™ ICE 3B0565 power supply and TLE 4264 LDO. Software package including source code. Simultaneous control of two PMSMs with sensorless FOC & digital PFC with XE164. Sensorless FOC & digital PFC with XC878. V/f control of ACIM for quick evaluation.
    • XC878
    • XE164F
    on request
    KIT_AK_INTOUCHIR Microcontroller The IR Remote Control Kit is a re-programable remote control solution based on RC-5 standard. A modular kit with a transceiver panel and a receiver board features a combination of capacitive touch control and IR communication, building on Infineon's new XC822 microcontroller
    • XC822
    active and preferred
    KIT_AK_INTOUCH16B Microcontroller The inTouch Application Kit is a comprehensive set of hardware and software reference designs for touch sensing and LED display solutions with XC836T.
    • XC836
    active and preferred
    KIT_AK_XC800_FOC_V1 Microcontroller Field Oriented Control (FOC) evaluation kit based on XC886/888 including documentation, ready-to-use FOC software, compiler, debugger, USB-CAN interface, DAVE™ mother system and a 24V PMSM motor.
    • XC886
    active and preferred
    KIT_XC836_EK_V1 Microcontroller For evaluation of XC835 and XC836 microcontrollers; including USB cable, capacitive touch pads, LED display and CD-ROM with technical documentation (user manual, data sheets, board documentation, Errata sheets), DAVE™ Bench free development tool chain (compiler, debugger, flash loader) and application code examples with hands on trainings.
    • XC835
    • XC836
    active and preferred

    Find an answer to your question

    Infineon welcomes your comments and questions.

    If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

    You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

    I agree that my personal data mentioned above (including my e-mail address and phone number) can be gathered, processed and used for sales promotion and market research by Infineon Technologies AG and its licensed distribution partners.

    For more information about our privacy policy please click onPrivacy Policy

    Where to buy

    Please use our location finder to get in contact with your nearest Infineon distributor or sales office

    Find a location

    Ask Infineon