DAVE™ Bench & DAVE™ Drive – Legacy

  • Products
  • Highlights
  • Documents
  • Boards
  • Simulation
  • Videos
  • Forums
  • Support
  • Software & Tools
  • Sales Insight

DAVE™ Drive … Turns your motor with a few mouse clicks

The DAVE™ Drive auto-code generator provides application code for a complete motor control system:

 

New version V1.9.1 available for free download! 
This version includes new devices support for XE161 and it includes the generation of a ready to use reference project with extended capabilities to influence the control algorithm.

 

DAVE™ Drive:

  • Shortens the evaluation time for motor control developers significantly as the motor control code can be generated via a GUI instead of handwriting some thousands lines of code
  • Gives hardware engineers easy access to electronic systems
  • Uses the full power of Infineon’s microcontroller, e.g. it generates optimized algorithm code for devices which usually requires expert knowledge in both motor control and assembler programming.
 

dave-drive

 

 

By making DAVE™ Drive available as a free download, customers of all sizes can quickly implement advanced motor control techniques using Infineon’s powerful components for motor control.

 

Key Features:
  • Motor types: BLDC, PMSM, Induction motor
  • BLDC Control algorithm:
    • Sinusoidal Commutation: Sensorless Field Oriented Control (Single shunt current measurement)
    • Trapezoidal commutation using HALL sensors and Sensorless BEMF Zero Crossing detection
  • Induction motor Control algorithm:
  • V/Hz Openloop Speed control
  • Microcontrollers:
    • 8-bit XC800: XC878CLM, XC888CLM, XC886CLM, XC866, XC864, XC824, XC836
    • 16-bit XE166 microcontroller series: XE164F (Classic Series), XE162FN (N Series), XE162FM (N Series), XE161FL (L Series)
  • Flexibly generates optimized code and is not based on static libraries
  • Supports user specific motor & Power board configurations
  • Configures Infineon’s powerful and flexible motor control peripherals
  • Includes User Manuals & Algorithm parameter calculations
  • Helps designers to quickly and easily implement advanced motor control techniques on low-cost components
  • Is pre-configured for Infineon’s  3-phase high voltage Motor Drive Applications Kit ( KIT_AK_3PHASE_DRIVE_V1 ) and the low voltage DAvE Drive Application Kit ( KIT_AK_DaveDrive_V3 )  
  DAVE-Drive-Screen-BD-2 


DAVE™ Bench

DAVE™ Bench is a free and easy to use development tool set for the XC800 family. Now the version 2 of DAVE™ Bench is available. It supports the entire XC800 family of microcontrollers with new features to make SW development fast and easy.

 

dave_bench1   

Easy to use:


DAVE™ Bench is based on Eclipse and it is tailored for fast success and ease of use:

  • Active project defines the project in the workspaces for clear assignments of operations like build, debug, edit,….
  • A dedicated interface to DAVE™ allows easy import of code generated by DAVE and tow switch between both tools. To use all new features the most recent version of DAVE should be downloaded
  • Easy search and access to online project examples right from DAVE™ Bench
  • Automatic update of DAVE™ features from an Infineon server
  • DAVE™ Bench specific help documentation including a quick start video tutorial
  • Online information update and technical support
 
dave_bench2   

Complete:

 

DAVE™ Bench provides complete set of development tools and utilities:

  • SDCC compiler optimized for XC800 family with a complete library and an easy to use build management
  • HiTOP Eclipse Debugger for convenient level 1 debugging. All Infineon HW kits are supported including miniWiggler, USB Wiggler and Drive Monitor
  • Instruction set simulator for testing of algorithms.
  • FLOAD is a Flash loader to download the hex code to the target via JTAG, UART-BSL or LIN-BSL
  • U-SPY is a UART terminal program to supporting message filter, send messages and to visualize received data including a digital oscilloscope.

 


Application Notes

Title Size Date Version
2.9 MB 15 Mar 2016 03_05

Self Service

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

I agree that my personal data mentioned above (including my e-mail address and phone number) can be gathered, processed and used for sales promotion and market research by Infineon Technologies AG and its licensed distribution partners.

For more information about our privacy policy please click onPrivacy Policy

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office

Find a location

Ask Infineon