Operating Systems

  • Products
  • Highlights
  • Documents
  • Boards
  • Simulation
  • Videos
  • Forums
  • Support
  • Software & Tools
  • Sales Insight

Company Name and  Weblink Product Name TriCore Description
spacer-white
3S
3S - Smart Software Solutions
CoDeSys X CoDeSys (short for Controller Development System) is a programming tool for industrial controllers and PLC components based on the international standard IEC 61131-3. A sophisticated functionality and structure as well as an easy handling have turned CoDeSys into the number one programming tool for automation on the European market.
cmxx
CMX Systems
CMX-RTX X CMX-RTX is a truly preemptive, multi-tasking RTOS offering of the smallest footprints, fastest context switching and lowest interrupt latency times available on the market today. RTOS functionality provided with CMX-RTX includes task, message, queue, system, event, memory, resource, semaphore, timer management and an intuitive Windows GUI that simplifies RTOS configuration. In addition to the CMX-RTX, CMX provides a full suite of middleware including TCP/IP stacks, USB Host and Device software and a variety of Flash file systems. All products include full source code, free technical support and there are no royalties.
Elektrobit
Elektrobit
tresos with ProOSEK and ProOSEK / time X Open configuration and generation environment for embedded standard software. Can be extended by various plugins. (OSEK/VDX-OS, HIS I/O library, OSEK/VDX-COM, Crypto and in the future AUTOSAR)
ENEA
ENEA
OSE Epsilon X OSE Epsilon features a small footprint of approximately 4 KB. The kernel is written completely in assembler, has extremely small interrupt latencies, and is always optimized on the respective processor.
etas
ETAS
RTA-OS X RTA-OS 3.0 provides a production real-time operating system suitable for applications in all areas of automotive ECU design. It implements both the AUTOSAR R3.0 OS and the OSEK/VDX OS V2.2.3 standards, and is fully MISRA C compliant.
euros
Euros Embedded
EUROS X EUROS is a real-time operating system that takes into consideration the requirements in the embedded field:
- Minimal memory requirements.
- Short response times through efficient interrupt management.
- Flexible communication mechanisms.
- Extensive selection of available drivers and protocol stacks.
- Hardware independent application development.
- Support of several Infineon CPUs: TriCore , C16x and XC16x.
In addition to the operating system the cross-development environment EUROSkit and the high level language debugger EUROScope are available.
Evidence_color-75

Evidence Embedding Technology

Erika_color-120

ERIKA Enterprise
X Erika Enterprise is a free of charge open-source OSEK/VDX RTOS.
Erika Enterprise is the first open-source free of charge kernel that has been certified OSEK/VDX compliant.
Supports Infineon AURIX and other Tricore derivatives, including Multicore and Memory Protection. Supports Eclipse, Lauterbach Debuggers. Provided with regression tests, MISRA 2004 compliancy, and support for a subset of AUTOSAR OS API.
ERIKA AURIX Wiki
E4Coder-120

E4Coder
X E4Coder is a set of tools that can be used to simulate control algorithms and to generate code for embedded microcontrollers running with or without a realtime operating system. Supports Code Generation for Infineon microcontrollers, finite state machines, GUI Prototyping.
Hightec
 Hightec EDV-Systeme

pxros_hr

PXROS-HR

X The certified portable operating system PXROS-HR is a Multi-Core real-time micro-kernel developed by HighTec.
 
Features: 
 
  • MPU protected inter-task communication (Simplified certification due to freedom from interference)

  • No interrupt lock in our OS (comfort of an OS but still max. performance on Multi-Core)

  • Multi-Core Support (Programming pattern Single-Core = Multi-Core/Many-Core - Data consistency without shared memory)

  • Right Management (Enhanced safety concepts)

  • Static and dynamic re-configuration (FAIL operational)
     

Middleware:

  • TCP/IP Stack

  • Filesystem Support

micrium
Micriµm


Embedded Office
µC/OS-II X µC/OS-II is a portable, ROMable, scalable, preemptive real-time, deterministic, multitasking kernel for microprocessors, microcontrollers and DSPs. µC/OS-II comes with ALL the source code. In fact, the source code is 100% portable ANSI C and is probably the cleanest and most consistent code of any RTOS. A validation suite has been developed for µC/OS-II and provides all the documentation necessary to prove that µC/OS-II is suitable for Safety Critical Systems common to Aviation and Medical products. µC/OS-II can be scaled to only contain the features you need for your application and thus provide a small footprint. Depending on the processor, µC/OS-II can be reduced to as little as 2K bytes of code space and 300 bytes of data space (excluding stacks). Support for TCP/IP, Modbus, CAN and other is available.
vector_Logo_Typ_1
Vector Informatik GmbH
osCAN OSEK operating system X Real Time Operating System Based on the OSEK/VDXTM Standard. osCAN is a preemptive real-time multitasking operating system with optimized characteristics.

 

 

 

 

 

 

 

 

 

 

 

 


Application Notes

Title Size Date Version
2.9 MB 15 Mar 2016 03_05

Product Brochure

Title Size Date Version
6.6 MB 08 Mar 2017 01_00

Find an answer to your question

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

I agree that my personal data mentioned above (including my e-mail address and phone number) can be gathered, processed and used for sales promotion and market research by Infineon Technologies AG and its licensed distribution partners.

For more information about our privacy policy please click onPrivacy Policy

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office

Find a location

Ask Infineon