Emulators/Debugger Development Systems

  • Products
  • Highlights
  • Documents
  • Boards
  • Simulation
  • Videos
  • Forums
  • Support
  • Software & Tools
  • myInfineon

Company Name and  Weblink Product Name TriCore Description
ati_logo
Accurate Technologies
ATI Serial Interfaces X For those ECU's controlled by a Infineon microprocessor equipped with a debug port such as a JTAG / OCDS port ATI developed the A7 Serial Interface Module. The A7 connects to the microprocessor's debug port providing a direct interface to the ECU for calibration. No additional hardware is required. Most importantly, modify ECU memory without impacting the functionality of the ECU.
isystem
iSYSTEM AG
IC5000  X The IC5000 is a unified hardware and software platform which, through software
updates, adapts into either a basic debug,  advanced debug (trace, profiler, analyzer)
or test tool for the TriCore ™ product family.
An optional I/O module adds the capability to generate, monitor and trace analog as
well as digital signals. Further voltage, current and power consumption of the target
can be measured.
JDtech-logo
J&D Tech
 
CodeViser Emulator X

Circuit Emulator is an In-Circuit Emulator to debug products based on TriCore AURIX. It offers basic and advanced debugging features like standalone downloading, source level debugging, profiling analysis and trace etc.

CVD(CodeViser Debugger) X The CVD is an exclusive debugging software of CodeViser for TriCore AURIX emulator.
It offers Assembly/HLL source level debugging, Simulation, Performance Analysis and MCSD features etc.
lauterbach
Lauterbach Datentechnik GmbH
OCDS Debugger for TriCore X OCDS JTAG Debugger for the TriCore product family
In-Circuit Emulator for TriCore X The TRACE32 In-Circuit Debuggers are highly cost effective tools for debugging on assembler or HLL level. The ICD-Debugger are mainly used as stand-alone debugger on a PC or workstation
pls
PLS GmbH
UDE/UAD2(+) for TriCore X Universal Debug Engine (UDE) is a powerful debugger for C/C++ applications including
  • Real time data visualization and profiling
  • Programming of on-chip and external FLASH devices
  • Integrated debugging for Peripheral Control Processor (PCP)
  • CAN recorder and debugging via CAN bus
  • Execution time measurement
  • Code trace option (OCDS LII)
  • Eclipse plug-in with unrestricted cross debugger functionality
Together with Universal Access Device 2 (UAD2) it supports all possibilities of the JTAG/OCDS L1 interface like data breakpoints and Trigger transfer recording.
Host interfaces: USB 2.0, IEEE1394 (FireWire)*, 100 MBit Ethernet*, Galvanically isolated target interfaces*, JTAG extender technology*
* UAD2+
UDE/UAD2(+) for TriCore Emulation Devices X Universal Emulation Configurator (UEC) offers the power of TriCore Emulation Devices via a comfortable user interface:
  • Code-, Data- and Bus-Trace
  • Observation of TriCore and PCP in parallel
  • Cache analysis
  • Profiling and Optimization
  • Performance measurement tasks

Free Tool Chain


Application Notes

Title Size Date Version
2.9 MB 15 Mar 2016 03_05

Product Brochure

Title Size Date Version
6.6 MB 08 Mar 2017 01_00

Find an answer to your question

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

I agree that my personal data mentioned above (including my e-mail address and phone number) can be gathered, processed and used for sales promotion and market research by Infineon Technologies AG and its licensed distribution partners.

For more information about our privacy policy please click onPrivacy Policy

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office

Find a location

Ask Infineon