Product Sheet SafeTcore

  • Products
  • Highlights
  • Documents
  • Boards
  • Simulation
  • Videos
  • Forums
  • Support
  • Software & Tools
  • myInfineon

Device   SafeTcore TC1797, TC1767, TC1387, TC1724/28, TC1782/84, TC1791/93/98
Objective
  • Set of software tests to support functional safety applications according to IEC 61508
  • Safe execution of code with diagnostic coverage enabled (code and data from internal FLASH and RAM)
  • Support of system integration with application specific tests
  • Handling of external watchdogs
Features Core checks
  • TriCore CPU self check
  • Register content check
  • Memory checks (RAM, FLASH, Cache)
  • Bus diagnostics checks
  • Algorithm Result Comparison
  • Task sequence and execution time monitoring
  • MPU check
Peripheral checks
  • CAN, Link Layer Controller, CAN on-chip loopback
  • FlexRay peripheral on-chip loopback, FlexRay RAM
  • Peripheral register configuration, MCHK Unit , DMA unit
  • Interrupt structure, Error Correction unit, Bus control unit
Safety watchdog
  • Supports of CY320, CIC 61508
Safety
  • IEC 61508 compliant development process
Typical Size
  • For TC1797, TC1767, TC1387: 92KB ROM,  4,6KB RAM
Compiler
  • For TC1797, TC1767, TC1387: Tasking v2.5r2p3
  • For TC1784 , TC1782, TC1746: Tasking v3.2r3
  • For TC1798 , TC1793, TC1791, TC1748: Tasking v3.4r1
  • For TC1724/ TC1728: Tasking v3.5r1
Delivery package
  • Source code. User manual
Additional safety documentation
  • Safety manual
  • FMEDA* (Failure Mode Effect and Diagnostic Analysis)
  • CCA* (Common Cause Analysis)
  • Safety case report including proof of diagnostic coverage*

 


*) internal documents for safety audits

 

PRO-SIL™ is a Registered Trademark of Infineon Technologies AG.The PRO-SIL™ Trademark designates Infineon products which contain SIL Supporting Features.
SIL Supporting Features are intended to support the overall System Design to reach the desired SIL (according to IEC61508) or A-SIL (according to ISO26262) level for the Safety System with high efficiency.
SIL respectively A-SIL certification for such a System has to be reached on system level by the System Responsible at an accredited Certification Authority.
SIL stands for Safety Integrity Level (according to IEC 61508).
A-SIL stands for Automotive-Safety Integrity Level (according to ISO 26262).

 


Application Notes

Title Size Date Version
2.9 MB 15 Mar 2016 03_05

Product Brochure

Title Size Date Version
6.6 MB 08 Mar 2017 01_00

Find an answer to your question

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

I agree that my personal data mentioned above (including my e-mail address and phone number) can be gathered, processed and used for sales promotion and market research by Infineon Technologies AG and its licensed distribution partners.

For more information about our privacy policy please click onPrivacy Policy

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office

Find a location

Ask Infineon