AURIX™ Family – TC29xTX

  • Products
  • Highlights
  • Documents
  • Boards
  • Simulation
  • Videos
  • Forums
  • Support
  • Software & Tools
  • myInfineon

TC29xT_Block_Diagram

 

Applications:

  • Applications with high demand of perfomance, memory, safety and security e.g. truck application segment

 

Leading Edge Performance:

  • Three high performance 32-bit super-scalar TriCore™ V1.6.1 CPUs running at 300 MHz in the full automotive temperature range
  • Dedicated closely coupled memory areas per core
  • Innovative Generic Timer Module (GTM), additional redundant diverse Capture/Compare Unit 6 (CCU6)

 

System Benefits:

  • Diverse Lockstep architecture to reduced development effort for ISO 26262 systems
  • High integration for reduced complexity and significant cost savings
  • Delta-Sigma analog-to-digital converters for fast and accurate measurements
  • Innovative single supply concept leads for low power consumption and low cost external supply
  • Scalable package family
  • Dedicated emulation device chip (ED) for multicore debugging, tracing and calibration
  • Hot package options for extended temperature

Most Innovative Safety

  • Diverse Lockstep Core with clock delay
  • Redundant and diverse timer modules (GTM, CCU6, GPT12)
  • Access permission system
  • Safety management unit
  • DMA
  • I/O, clock, voltage monitor
  • ISO 26262 compliance to support safety requirements up to ASIL-D
  • AUTOSAR V3.2 and V4.x

 

Features:

  • Triple TriCore™ with up to 300MHz
  • TriCore™ DSP functionality
  • Up to 8MB Flash w/ ECC protection
  • 384 KB EEProm @125k cycles
  • Up to 2MB + 768KB RAM w/ ECC protection
  • 128x DMA channels
  • Delta-Sigma ADC Converter (10x channels)
  • 12bit ADC Converter (84x channels)
  • Powerful Generic Timer Module (GTM)
  • SENT, PSI5, PSI5S sensor interfaces
  • Ethernet 100Mbit
  • FlexRay, CAN, CAN FD, LIN, SPI
  • Programmable  HSM

(hardware security module)

  • Single voltage supply 5V or 3.3V
  • LFBGA-292 package
  • LFBGA-516 package

 
Please visit our Tricore forum:
www.infineon.com\tricore-forum

To get access to AURIX™ documentation:

 

1. Please register under myinfineon.com (only company address allowed, no private mail e.g. google, yahoo, …)

 

2. Send login name to: AURIX@infineon.com


Product OPN Product Status Order Online Packages Green Budgetary Price €€/1k Clock Frequency SRAM (incl. Cache) CAN Nodes A/D Input Lines
Matching Results: 4                  
descending ascending           descending ascending descending ascending descending ascending descending ascending descending ascending
SAK-TC299TX-128F300S BB  

TC299TX128F300SBBKXUMA1

active and preferred

 

 

PG-LFBGA-516

33.12
300.0 MHz
2776.0 kByte
6
84
SAK-TC299TY-128F300S BB  

 

on request

 

 

PG-LFBGA-516

31.77
300.0 MHz
2776.0 kByte
6
84
SAK-TC297TX-128F300S BB  

TC297TX128F300SBBKXUMA1

active and preferred

 

 

PG-LFBGA-292

29.34
300.0 MHz
2776.0 kByte
6
60
SAK-TC297TY-128F300S BB  

TC297TY128F300SBBKXUMA1

on request

 

 

PG-LFBGA-292

27.99
300.0 MHz
2776.0 kByte
6
60

Application Brochure

Title Size Date Version
6.7 MB 30 Jul 2014

Application Notes

Title Size Date Version
2.9 MB 15 Mar 2016 03_05
2.6 MB 30 Mar 2016 02_01

Additional Technical Information

Title Size Date Version
60 KB 02 Nov 2015 01_00

Product Brief

Title Size Date Version
161 KB 17 Aug 2016 01_00

Product Brochure

Title Size Date Version
6.6 MB 08 Mar 2017 01_00

Evaluation Boards

Board Family Description Status
KIT_AURIX_TC299_TRB Microcontroller For evaluation of SAK-TC299T including Getting Started, free Tricore Entry Tool Chain , technical documentation, compiler and debugger. USB cable for power supply and extension board.
  • TC299T
coming soon
KIT_AURIX_TFT_MC_EXT Microcontroller An extension board to the Aurix TFT Application Kit allowing to control up to 4 uni and bi-directional Brushed DC Motors together with the high current half bridge BTN8982 Novalithic
  • TC2xx, BTN8982
active and preferred
KIT_ATV_24GHZ_RADAR Microcontroller
  • BGT24A transceiver MMIC family, e.g. BGTA24ATR12
  • AURIX™ 32-bit radar microcontroller family, e.g. SAK-TC264DA- 40F200
active and preferred
KIT_AURIX_TC297_TRB Microcontroller For evaluation of SAK-TC297T including Getting Started, free Tricore Entry Tool Chain , technical documentation, compiler and debugger. USB cable for power supply and extension board.
  • TC297T
active and preferred
KIT_MINIWIGGLER_3_USB Microcontroller High-Performance and Cost-Effective interface to the 10-pin DAP and 20-pin Automotive JTAG connector
    active and preferred
    KIT_AURIX_TC299_E_SRAM Microcontroller
    • SAK-TC299TX-128F300S BB
    • SAK-TC299TY-128F300S BB
    coming soon
    KIT_AURIX_TC297_TFT Microcontroller
    • SAK- TC297TP-128F300S
    active and preferred

    Find an answer to your question

    Infineon welcomes your comments and questions.

    If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

    You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

    I agree that my personal data mentioned above (including my e-mail address and phone number) can be gathered, processed and used for sales promotion and market research by Infineon Technologies AG and its licensed distribution partners.

    For more information about our privacy policy please click onPrivacy Policy

    Where to buy

    Please use our location finder to get in contact with your nearest Infineon distributor or sales office

    Find a location

    Ask Infineon