AURIX™ Family – TC27xT

  • Products
  • Highlights
  • Documents
  • Boards
  • Simulation
  • Videos
  • Forums
  • Support
  • Software & Tools
  • Sales Insight

BlockDiagram-TC27xT-Aurix

 

 

Chassis, Safety Applications:

Powertrain Applications:


Leading Edge Performance:

  • Three high performance 32-bit super-scalar TriCore™ V1.6.1 CPUs running at 200 MHz in the full automotive temperature range
  • Dedicated closely coupled memory areas per core
  • Innovative Generic Timer Module (GTM), additional redundant diverse Capture/Compare Unit 6 (CCU6)

 

System Benefits:

  • Diverse Lockstep architecture to reduced development effort for ISO 26262 systems
  • High integration for reduced complexity and significant cost savings
  • Delta-Sigma analog-to-digital converters for fast and accurate measurements
  • Innovative single supply concept leads for low power consumption and low cost external supply
  • Scalable package family for flexibility across platform concepts
  • Dedicated emulation device chip (ED) for multicore debugging, tracing and calibration
  • Hot package options for extended temperature

Most Innovative Safety

  • Diverse Lockstep Core with clock delay
  • Redundant and diverse timer modules (GTM, CCU6, GPT12)
  • Access permission system
  • Safety management unit
  • DMA
  • I/O, clock, voltage monitor
  • ISO 26262 compliance to support safety requirements up to ASIL-D
  • AUTOSAR V3.2 and V4.x

 

Features:

  • Triple TriCore™ with 200MHz
  • TriCore™ DSP functionality
  • Up to 4MB Flash w/ ECC protection
  • 384KB EEProm @ 125k cycles
  • Up to 472KB RAM w/ ECC protection
  • 64x DMA channels
  • 6 diff.ch. Delta-Sigma ADC
  • 8x 12-bit fast ADC with up to 60 analog input channels
  • Powerful Generic Timer Module (GTM)
  • SENT, PSI5, PSI5S sensor interfaces
  • Ethernet 100Mbit
  • FlexRay, CAN, CAN FD, LIN, SPI
  • Programmable HSM (hardware security module)
  • Single voltage supply 5V or 3.3V
  • LQFP-176 package
  • LFBGA-292 package, 17x17mm small


ProductSummery-Aurix

 

Please visit our Tricore forum:
www.infineon.com\tricore-forum

To get access to AURIX™ documentation:

 

1. Please register under myinfineon.com (only company address allowed, no private mail e.g. google, yahoo, …)

 

2. Send login name to: AURIX@infineon.com


Product OPN Product Status Order Online Packages Green Budgetary Price €€/1k Clock Frequency SRAM (incl. Cache) CAN Nodes A/D Input Lines
Matching Results: 4                  
descending ascending           descending ascending descending ascending descending ascending descending ascending descending ascending
SAK-TC275T-64F200W CA  

TC275T64F200WCAKXUMA1

active and preferred

Buy online

PG-LQFP-176

12.68
200.0 MHz
472.0 kByte
4
48
SAK-TC277TP-64F200S CA  

TC277TP64F200SCAKXUMA1

active and preferred

 

 

PG-LFBGA-292

14.79
200.0 MHz
472.0 kByte
4
60
SAK-TC275TP-64F200W CA  

TC275TP64F200WCAKXUMA1

for price proj. only

Buy online

PG-LQFP-176

13.91
200.0 MHz
472.0 kByte
4
48
SAK-TC277T-64F200S CA  

TC277T64F200SCAKXUMA1

active and preferred

Buy online

PG-LFBGA-292

13.55
200.0 MHz
472.0 kByte
4
60

Data Sheet

Title Size Date Version
3.7 MB 28 Feb 2017 01_00

Product Brief

Title Size Date Version
193 KB 17 Aug 2016 01_00

Application Brochure

Title Size Date Version
6.7 MB 30 Jul 2014

Additional Technical Information

Title Size Date Version
60 KB 02 Nov 2015 01_00

Product Brochure

Title Size Date Version
6.6 MB 08 Mar 2017 01_00

User Manual

Title Size Date Version
23.7 MB 28 Feb 2017 02_02

Application Notes

Title Size Date Version
2.6 MB 30 Mar 2016 02_01
2.9 MB 15 Mar 2016 03_05
2.6 MB 20 Nov 2014 01_08

Evaluation Boards

Board Family Description Status
KIT_AURIX_TFT_MC_EXT Microcontroller An extension board to the Aurix TFT Application Kit allowing to control up to 4 uni and bi-directional Brushed DC Motors together with the high current half bridge BTN8982 Novalithic
  • TC2xx, BTN8982
active and preferred
KIT_AURIX_TC275_ARD_SB Microcontroller The Hitex ShieldBuddyTC275 is (currently) the world’s smallest AURIX development board. The Hitex ShieldBuddyTC275 is fitted with the Infineon TC275 32-bit multicore processor on a board following the Arduino™ standard making it compatible with most of the 100's of application shields that are available. The familiar Arduino IDE can still be used, with extensions for triple-core programming. Evaluation licenses for a complete set of development tools are available which makes this kit ideal for getting started on a high end real time embedded industrial or automotive application as well as students and hobbyists.
  • SAK-TC275T-64F200W CA
  • SAK-TC275TP-64F200W CA
active and preferred
KIT_ATV_24GHZ_RADAR Microcontroller
  • BGT24A transceiver MMIC family, e.g. BGTA24ATR12
  • AURIX™ 32-bit radar microcontroller family, e.g. SAK-TC264DA- 40F200
active and preferred
KIT_AURIX_TC275_TRB Microcontroller For evaluation of SAK-TC275T including Getting Started, free Tricore Entry Tool Chain , technical documentation, compiler and debugger. USB cable for power supply and extension board.
  • TC275T
coming soon
KIT_MINIWIGGLER_3_USB Microcontroller High-Performance and Cost-Effective interface to the 10-pin DAP and 20-pin Automotive JTAG connector
    active and preferred
    KIT_AURIX_TC277_TFT Microcontroller
    • SAK- TC277TP-64F200S
    active and preferred
    KIT_AURIX_TC277_TRB Microcontroller For evaluation of SAK-TC277T including Getting Started, free Tricore Entry Tool Chain , technical documentation, compiler and debugger. USB cable for power supply and extension board.
    • TC277T
    coming soon
    HYBRID KIT2 ENH SIL IGBT Modules Evaluation Kit including HybridPACK™ 2 Enhanced power module and driverboard with EiceDRIVER™ SIL 1EDI2002AS, EiceDRIVER™ Boost 1EBN1001AE and AURIX™ 32-bit multicore microcontroller TC277
    • AURIX™ 32-bit multicore microcontroller TC277
    • EiceDRIVER™ Boost 1EBN1001AE
    • EiceDRIVER™ SIL 1EDI2002AS
    • HybridPACK™ 2 Enhanced FS800R07A2E3_B31
    on request

    Find an answer to your question

    Infineon welcomes your comments and questions.

    If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

    You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

    I agree that my personal data mentioned above (including my e-mail address and phone number) can be gathered, processed and used for sales promotion and market research by Infineon Technologies AG and its licensed distribution partners.

    For more information about our privacy policy please click onPrivacy Policy

    Where to buy

    Please use our location finder to get in contact with your nearest Infineon distributor or sales office

    Find a location

    Ask Infineon