AURIX™ Family – TC264DA

  • Products
  • Highlights
  • Documents
  • Boards
  • Simulation
  • Videos
  • Forums
  • Support
  • Software & Tools
  • Sales Insight

TC264DA_Block Diagram

 

 

System Benefits:

  • High integration for reduced complexity and significant cost savings
  • Innovative single supply concept leads to best‑in‑class power consumption, and reduced number of external supplies
  • Diverse Lockstep Core concept enables reduced development effort
  • Support for ISO 26262 decisions such as emergency braking
  • Available in LQFP144 package to save cost on X-Ray inspection during manufacturing
  • High speed trace port enables reduced requirements on integrated RAM and reduced overhead for automotive instrumentation vision

 

Most Innovative Safety

  • Diverse Lockstep Core with clock delay
  • Access Permission System
  • Safety Management Unit
  • DMA
  • I/O, Clock, Voltage Monitor
  • ISO 26262 Compliance to Support Safety Requirements up to ASIL-D
  • Availability of AUTOSAR 4.x

Dedicated RADAR Peripherals:

  • RADAR signal processing accelerator (FFT) with hardware windowing functionality
  • Flexibility in RADAR signal acquisition with4x internal ADCs
  • 16-bit parallel interface to connect external ADCs
  • High-precision input timers
  • High-precision output timers for DAC

 

Dedicated Vision Peripherals:

  • Picture pre-processing unit
  • Camera interface up to 100MHz
  • MJPEG compression

 

Features:

  • Duo TriCore™ with 200MHz
  • TriCore™ DSP Functionality
  • Supporting Floating Point and Fix Point with all Cores
  • Dedicated FFT HW Acceleration Unit
  • Up to 2.5MB Flash w/ ECC Protection
  • 96KB EEProm @ 125k Cycles
  • Up to 752KB RAM w/ ECC Protection for RADAR/Camera Image Storage
  • 4x 12bit SAR ADC Converter
  • Ethernet 100Mbit
  • FlexRay, CAN, CAN FD, LIN, SPI
  • Redundant and Diverse Timer Modules (GTM, CCU6, GPT12)
  • High Speed Serial Interface for Interprocessor Communication
  • High Speed Trace Port 2.5Ghz for Real Time Vision and Radar Data Tracking
  • Single Voltage Supply 5V or 3.3V
  • LQFP-144 package

TC264DA

 

Please visit our Tricore forum:
www.infineon.com\tricore-forum

To get access to AURIX™ documentation:

 

1. Please register under myinfineon.com (only company address allowed, no private mail e.g. google, yahoo, …)

 

2. Send login name to: AURIX@infineon.com


Product OPN Product Status Order Online Packages Green Budgetary Price €€/1k Clock Frequency SRAM (incl. Cache) CAN Nodes A/D Input Lines
Matching Results: 1                  
descending ascending           descending ascending descending ascending descending ascending descending ascending descending ascending
SAK-TC264DA-40F200W BB  

TC264DA40F200WBBKXUMA1

on request

 

 

PG-LQFP-144

12.28
200.0 MHz
752.0 kByte
5
40

Product Brief

Title Size Date Version
208 KB 17 Aug 2016 01_00

Application Brochure

Title Size Date Version
6.7 MB 30 Jul 2014

Application Notes

Title Size Date Version
2.9 MB 15 Mar 2016 03_05
2.6 MB 30 Mar 2016 02_01

Additional Technical Information

Title Size Date Version
60 KB 02 Nov 2015 01_00

Evaluation Boards

Board Family Description Status
KIT_AURIX_TC264_TRB Microcontroller For evaluation of SAK-TC264T including Getting Started, free Tricore Entry Tool Chain , technical documentation, compiler and debugger. USB cable for power supply and extension board.
  • TC264T
active and preferred
KIT_MINIWIGGLER_3_USB Microcontroller High-Performance and Cost-Effective interface to the 10-pin DAP and 20-pin Automotive JTAG connector
    active and preferred
    KIT_AURIX_TFT_MC_EXT Microcontroller An extension board to the Aurix TFT Application Kit allowing to control up to 4 uni and bi-directional Brushed DC Motors together with the high current half bridge BTN8982 Novalithic
    • TC2xx, BTN8982
    active and preferred
    KIT_ATV_24GHZ_RADAR Microcontroller
    • BGT24A transceiver MMIC family, e.g. BGTA24ATR12
    • AURIX™ 32-bit radar microcontroller family, e.g. SAK-TC264DA- 40F200
    active and preferred

    Self Service

    Infineon welcomes your comments and questions.

    If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

    You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

    I agree that my personal data mentioned above (including my e-mail address and phone number) can be gathered, processed and used for sales promotion and market research by Infineon Technologies AG and its licensed distribution partners.

    For more information about our privacy policy please click onPrivacy Policy

    Where to buy

    Please use our location finder to get in contact with your nearest Infineon distributor or sales office

    Find a location

    Ask Infineon