AURIX™ Family - TC23xLX

  • Products
  • Highlights
  • Documents
  • Boards
  • Simulation
  • Videos
  • Forums
  • Support
  • Software & Tools
  • Sales Insight

SRAM eXtension_SAK-TC234LX-32F200F

 

 

Chassis, Safety Applications:             

Advanced Connectivity Applications:


Features:

  • Diverse Lockstep architecture to reduce development effort for ASIL-D systems
  • High integration for reduced complexity and significant cost savings
  • Innovative single supply concept for best-in-class power consumption and cost savings in external supply
  • Scalability in terms of performance, packages, memory and peripherals for flexibility across platform concepts
  • Latest connectivity CAN FD (flexible data rate)
  • Hardware Security Module to meet latest EVITA standard
  • Scalable safety from QM to ASIL D
  • Hot package options for extended temperature range

 

Most Innovative Safety

  • Diverse Lockstep Core with clock delay
  • Redundant and diverse timer modules (GTM, CCU6, GPT12)
  • Access permission system
  • Safety management unit
  • DMA
  • I/O, clock, voltage monitor
  • ISO 26262 compliance to support safety requirements up to ASIL-D
  • AUTOSAR V3.2 and V4.x

Features TC23xLX:

  • TriCore™ with 200MHz
  • TriCore™ DSP functionality
  • Up to 2MB Flash w/ ECC protection
  • 128KB EEProm @ 125k cycles
  • Up to 192KB + 512KB RAM w/ ECC protection
  • 16x DMA channels
  • 24x 12bit SAR ADC converter
  • Powerful Generic Timer Module (GTM)
  • SENT sensor interfaces
  • State of the art connectivity: Ethernet 100 Mbit, 2x FlexRay, 2x LIN, 4x QSPI, 6x CAN including data rate enhanced CAN FD
  • Programmable HSM (Hardware Security Module)
  • Wake-up Timer
  • Single voltage supply 3.3V
  • LFBGA-292 package
  • TQFP-144 package

 
Please visit our Tricore forum:
www.infineon.com\tricore-forum

To get access to AURIX™ documentation:

 

1. Please register under myinfineon.com (only company address allowed, no private mail e.g. google, yahoo, …)

 

2. Send login name to: AURIX@infineon.com


Product OPN Product Status Order Online Packages Green Budgetary Price €€/1k Clock Frequency SRAM (incl. Cache) CAN Nodes A/D Input Lines (incl. FADC)
Matching Results: 1                  
descending ascending           descending ascending descending ascending descending ascending descending ascending descending ascending
SAK-TC234LX-32F200F AB  

TC234LX32F200FABKXUMA1

on request

 

 

PG-TQFP-144

9.71
200.0 MHz
704.0 kByte
6
24

Additional Technical Information

Title Size Date Version
60 KB 02 Nov 2015 01_00

Application Notes

Title Size Date Version
2.6 MB 30 Mar 2016 02_01
2.9 MB 15 Mar 2016 03_05
2.8 MB 20 Oct 2015 01_02

Evaluation Boards

Board Family Description Status
KIT_MINIWIGGLER_3_USB Microcontroller High-Performance and Cost-Effective interface to the 10-pin DAP and 20-pin Automotive JTAG connector
    active and preferred
    KIT_AURIX_TFT_MC_EXT Microcontroller An extension board to the Aurix TFT Application Kit allowing to control up to 4 uni and bi-directional Brushed DC Motors together with the high current half bridge BTN8982 Novalithic
    • TC2xx, BTN8982
    active and preferred
    KIT_AURIX_TC234_MOTORCTR Microcontroller With the Application Kit TC2x4, TC2x5 or TC2x7 it allows to drive a 3 Phase brushless motor. Applications can be developed easily. The eMotor Drive Kit is equipped with a variety of interfaces for position detection and current measurement. Additionally a driver IC (TLE9180) and a complete B6 bridge driver allow spinning a motor up to 50Watt.
    • AURIX™
    active and preferred
    KIT_AURIX_TC233LP_S_TRB Microcontroller For evaluation of SAK-TC233L including Getting Started, free Tricore Entry Tool Chain , technical documentation, compiler and debugger. USB cable for power supply and extension board.
    • Evaluation Board
    • Extension Board
    • Free TriCore Entry Tool Chain
    • Power Supply
    • TC233L
    • USB cable
    on request
    KIT_AURIX_TC234_TFT Microcontroller Low-cost and flexible application development platform for the 32-bit AURIX™ multi-core TriCore™ family.
    • SAK-TC234LP-32F200F
    on request
    KIT_AURIX_TC233LP_TRB Microcontroller For evaluation of SAK-TC233LF including Getting Started, free Tricore Entry Tool Chain , technical documentation, compiler and debugger. USB cable for power supply and extension board.
    • Evaluation Board
    • Extension Board
    • Free TriCore Entry Tool Chain
    • Power Supply
    • TC233L
    • USB cable
    on request
    KIT_AURIX_TC237_TFT Microcontroller
    • SAK- TC237LP-32F200F
    active and preferred
    KIT_AURIX_TC234LP_TRB Microcontroller For evaluation of SAK-TC234LF including Getting Started, free Tricore Entry Tool Chain , technical documentation, compiler and debugger. USB cable for power supply and extension board.
    • Evaluation Board
    • Extension Board
    • Free TriCore Entry Tool Chain
    • Power Supply
    • TC234L
    • USB cable
    on request
    KIT_ATV_24GHZ_RADAR Microcontroller
    • BGT24A transceiver MMIC family, e.g. BGTA24ATR12
    • AURIX™ 32-bit radar microcontroller family, e.g. SAK-TC264DA- 40F200
    active and preferred

    Self Service

    Infineon welcomes your comments and questions.

    If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

    You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

    I agree that my personal data mentioned above (including my e-mail address and phone number) can be gathered, processed and used for sales promotion and market research by Infineon Technologies AG and its licensed distribution partners.

    For more information about our privacy policy please click onPrivacy Policy

    Where to buy

    Please use our location finder to get in contact with your nearest Infineon distributor or sales office

    Find a location

    Ask Infineon