TC1728/24 (AUDO MAX)

  • Products
  • Highlights
  • Documents
  • Boards
  • Simulation
  • Videos
  • Forums
  • Support
  • Software & Tools
  • Sales Insight

The 32-Bit TriCore™ microcontrollers TC1724/TC1728 are the entry level derivatives of the 90nm AUDO-MAX family. The derivate TC1724 comes with 1/1.5MB and 80MHz as such addressing power train applications with lower complexity as well as chassis / safety and eMobility applications. For enhanced performance and pin-out the derivate TC1728 offers 1,5MB and 133MHz. Both products are offered in easy-to-mount (0,5mm pitch) QFP packages with 144 or 176 pins. In order to facilitate SW partitioning both products come with dedicated memory sections for program flash and data flash as well as extensive SRAM (up to 152KB).

 

In order to reduce overall system cost the single supply concept was introduced to the TC172x variants. An embedded voltage regulator (EVR) which is digitally controlled generates the I/O voltage of 3,3V as well as the core voltage of 1,3V. This eliminates the need for power sequencing power supply of the past. Besides power supply improvements another major design focus was put on safety features. ASIL requirements are more and more a topic. In this context diagnostic coverage is a key feature of an ECU. TC1724/TC1728 offer a comprehensive set of safety features like e.g. Error Code Correction (ECC) for the full memory set (Flash and SRAM). Also SW is available to meet Safety requirements in accordance to our PRO-SILTM safety standard. The comprehensive and consistent tool support known from earlier TriCore™ products will also be provided for TC172x variants.


TC1728_lowres


Product OPN Product Status Order Online Packages Green Budgetary Price €€/1k Clock Frequency SRAM (incl. Cache) CAN Nodes A/D Input Lines (incl. FADC)
Matching Results: 2                  
descending ascending           descending ascending descending ascending descending ascending descending ascending descending ascending
SAK-TC1724N-192F80HR AC  

TC1724N192F80HRACKXUMA2

active and preferred

 

 

PG-LQFP-144

8.33
80.0 MHz
152.0 kByte
3
28
SAK-TC1728N-192F133HR AC  

TC1728N192F133HRACKXUMA2

active and preferred

 

 

PG-LQFP-176

8.81
133.0 MHz
152.0 kByte
3
36

Data Sheet

Title Size Date Version
3.7 MB 15 Jul 2014 01_02
3.8 MB 15 Jul 2014 01_02

Product Brief

Title Size Date Version
545 KB 22 Feb 2012
511 KB 22 Feb 2011

User Manual

Title Size Date Version
14.2 MB 10 Jan 2012 01_00

Application Notes

Title Size Date Version
2.9 MB 15 Mar 2016 03_05
701 KB 12 Mar 2012 01_02
875 KB 10 Nov 2014 01_01

Errata Sheet

Title Size Date Version
1.5 MB 14 May 2012 01_01
1.7 MB 17 Oct 2013 01_00

Evaluation Boards

Board Family Description Status
KIT_MINIWIGGLER_3_USB Microcontroller High-Performance and Cost-Effective interface to the 10-pin DAP and 20-pin Automotive JTAG connector
    active and preferred
    KIT_TC1728_SK Microcontroller For evaluation of TC1728 including Getting Started, technical documentation, evaluation versions for compiler and debugger, USB cable, power supply and extension board.
    • TC1728
    active and preferred
    KIT_TC1724_SK Microcontroller For evaluation of TC1724 including Getting Started, technical documentation, evaluation versions for compiler and debugger, USB cable, power supply and extension board.
    • TC1724
    active and preferred

    Video: TriCore™ Free Tool Chain

    playerskin

    Self Service

    Infineon welcomes your comments and questions.

    If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

    You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

    I agree that my personal data mentioned above (including my e-mail address and phone number) can be gathered, processed and used for sales promotion and market research by Infineon Technologies AG and its licensed distribution partners.

    For more information about our privacy policy please click onPrivacy Policy

    Where to buy

    Please use our location finder to get in contact with your nearest Infineon distributor or sales office

    Find a location

    Ask Infineon

    Development Tools

    Title Size Date Version
    4.8 MB 04 Nov 2011 01_00