KIT_XMC45_EE2_001

  • Overview
  • Parametrics
  • Diagrams
  • Documents
  • Order
  • Boards
  • Simulation
  • Videos
  • Packaging
  • Quality
  • Support
  • Software & Tools
  • Sales Insight

Description:

Order Nr.: KIT_XMC45_EE2_001 Recommended resale price: 99,- EUR Buy Online

CPU Board XMC4500 SDRAM - On-Board-Debugger - Pin Extension Board (UNI_EXT01-V2)- USB cable- Getting Started Flyer

Summary of Features:

Interfaces:

  • On-board Debugger (Micro-AB USB)
  • USB Connector (Micro-AB USB)
  • Cortex Debug+ETM Connector (20-pin)
  • Cortex Debug Connector (10-pin)
  • HMI Satellite Connector (80-pin edge card)
  • COM Satellite Connector (80-pin edge card)
  • ACT Satellite Connector (80-pin edge card)
  • Power Scale Connector (for power measurement)

 

Components:

  • SDRAM, 64 Mbit, 16 bit width, 4 banks
  • Infineon’s Linear 3.3V Power Regulator IFX1763
  • 2 User LEDs for general purpose use (connected to P5.2 and P1.1)
  • 2 User Buttons for general purpose use (connected to P5.10 and P0.10)
  • Potentiometer for ADC (connected to P14.1)
  • 12 MHz crystal and 32.768 kHz crystal
  • Reset button
  • LED indicating active PORST (Reset) signal
  • 2-pin DIP switch (Hardware boot mode selection)
  • 3 LEDs indication power (3.3 Volt, 5 Volt, 5 Volt USB)
  • Battery Holder for Coin Cell

Parametric KIT_XMC45_EE2_001
Product Name   XMC4500 Enterprise Kit
Configuration   IFX1763XEJ V33
Configuration   XMC4500-E144X1024 AC
Family   Microcontroller
Target Application   Automation
Target Application   Motor Control & Drives
Target Application   Motorcycles, E-Bikes & Small E-Vehicles
Target Application   Solar Energy Systems
Target Application   Wind Energy Systems
Qualification   Industrial
Type   Evaluation Board

User Manual

Title Size Date Version
1.6 MB 20 Feb 2013 01_00
Sales Product Name KIT_XMC45_EE2_001
OPN KITXMC45EE2001TOBO1
Product Status active and preferred
Order online
Package Name --
Completely lead free
Halogen free
RoHS compliant yes
Packing Size 1
Packing Type CONTAINER

PCB Design Data

Title Size Date Version
577 KB 20 Feb 2013 01_00

PCB Design Data

Title Size Date Version
577 KB 20 Feb 2013 01_00

Find an answer to your question

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

I agree that my personal data mentioned above (including my e-mail address and phone number) can be gathered, processed and used for sales promotion and market research by Infineon Technologies AG and its licensed distribution partners.

For more information about our privacy policy please click onPrivacy Policy

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office

Find a location

Ask Infineon