EVAL_3KW_2LLC_C7_20

  • Overview
  • Parametrics
  • Diagrams
  • Documents
  • Order
  • Boards
  • Simulation
  • Videos
  • Packaging
  • Quality
  • Support
  • Software & Tools
  • Sales Insight

3.0kW dual LLC evaluation board


Description:

The 3kW dual phase LLC evaluation board is an example of a complete Infineon solution for the HV DC-DC stage of telecom rectifiers and industrial SMPS aiming to the highest efficiency and reliability standard levels. The combination of state-of-art IPP60R040C7  600V CoolMOS™ C7 in TO-220 and  BSC093N15NS5  150V OptiMOS™ 5 in SuperSO8 power device technologies with optimized driving and control techniques using Infineon components allows to achieve this result.

>Download general descpription

Summary of Features:

  • Dual Phase LLC topology with full digital control (including current sharing and phase shedding)
  • Prevention of MOSFET body diode hard commutation and LLC capacitive mode operation
  • Graphical user interface (GUI) for parameters setting and monitoring

Benefits:

  • Peak efficiency >98.4%
  • Flat efficiency plot from 10% to 100% load
  • Flexible design adjustment and fine tuning through the GUI

Target Applications:


Parametric EVAL_3KW_2LLC_C7_20
Configuration   1EDI60N12AF
Configuration   2EDN7524R
Configuration   2N7002
Configuration   BAS 52-02V BAT165
Configuration   BSC093N15NS5
Configuration   BSS316N
Configuration   ICE2QR2280Z
Configuration   IFX1763XEJ V33
Configuration   IFX1763XEJ V50
Configuration   IPP60R040C7
Configuration   XMC4400-F64K512AB
Family   Gate Driver
Family   MOSFET
Family   Microcontroller
Target Application   Power Supplies
Type   Evaluation Board
Topology   LLC
Input Type   DC

Product Brochure

Title Size Date Version
2.7 MB 30 May 2016 02_00

Additional Product Information

Title Size Date Version
2 MB 20 Jul 2016 01_00
1.4 MB 18 Jul 2016 01_01
698 KB 18 Jul 2016 01_00
Sales Product Name EVAL_3KW_2LLC_C7_20
OPN EVAL3KW2LLCC720TOBO1
Product Status active and preferred
Order online
Package Name --
Completely lead free
Halogen free
RoHS compliant no
Packing Size 1
Packing Type CONTAINER
3 kW Dual-Phase LLC Converter Demoboard Chapter 3: Board Overview

3 kW Dual-Phase LLC Converter Demoboard Chapter 3: Board Overview

This chapter describes the design concept, profile and dimension of the 3kW Dual-Phase LLC converter demonstration board. The converter design is a full Infineon solution and the selected components from primary/secondary power devices, controllers and drivers are described in this section.
Length 3:41
3 kW Dual-Phase LLC Converter Demoboard Chapter 7: GUI Example

3 kW Dual-Phase LLC Converter Demoboard Chapter 7: GUI Example

This chapter demonstrates an example how to use the graphical user interface (GUI) of the 3kW Dual-Phase LLC board. The converter’s operation is monitored and controlled by the GUI.
Length 2:50
3 kW Dual-Phase LLC Converter Demoboard Chapter 4: Measurement Set Up

3 kW Dual-Phase LLC Converter Demoboard Chapter 4: Measurement Set Up

This chapter describes the test and evaluation set-up of the 3kW Dual-Phase LLC converter demonstration board. Electrical connections to power-up the board and the key waveforms to be investigated are illustrated in this section.
Length 2:45
3 kW Dual-Phase LLC Converter Demoboard Chapter 6: GUI Overview

3 kW Dual-Phase LLC Converter Demoboard Chapter 6: GUI Overview

This chapter describes the graphical user interface (GUI) of the 3kW Dual-Phase LLC converter. GUI allows access to parameter change, measurement and remote enable/disable functions of the converter. Dedicated sections to setting, monitoring, status and fault register of the GUI are showed in this chapter.
Length 2:45
3 kW Dual-Phase LLC Converter Demoboard Chapter 5: Operation Modes

3 kW Dual-Phase LLC Converter Demoboard Chapter 5: Operation Modes

This chapter describes the 3kW Dual-Phase LLC converter’s relevant operation modes. The converter start-up procedure and sequence, burst mode operation, zero voltage switching (ZVS) mechanism, synchronous rectifier operation, dual-phase operation and primary/secondary switch stress are demonstrated.
Length 6:12
3 kW Dual-Phase LLC Converter Demoboard Chapter 1: Introduction

3 kW Dual-Phase LLC Converter Demoboard Chapter 1: Introduction

This video series showcase the 3kW dual-phase LLC converter demonstration board from Infineon.
Length 0:46
3 kW Dual-Phase LLC Converter Demoboard Chapter 8: Measurement

3 kW Dual-Phase LLC Converter Demoboard Chapter 8: Measurement

This chapter describes the efficiency acquisition setup and procedure. Actual measurement is presented together with the 3kW Dual-Phase converter’s efficiency curve.
Length 1:54

Self Service

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

I agree that my personal data mentioned above (including my e-mail address and phone number) can be gathered, processed and used for sales promotion and market research by Infineon Technologies AG and its licensed distribution partners.

For more information about our privacy policy please click onPrivacy Policy

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office

Find a location

Ask Infineon