EVAL-M1-1302_36-45A

  • Overview
  • Parametrics
  • Diagrams
  • Documents
  • Order
  • Boards
  • Simulation
  • Videos
  • Packaging
  • Quality
  • Support
  • Software & Tools
  • Sales Insight

Description:

This E valuation Kit is a compact and flexible 3-phase motor drive system solution platform with controll card and power stage, powered by IRSM836-045MA CIPOS™ Nano and XMC 1302. To get a functioning motor system running in less than 1 hour all needed is included. Such as Control Card with debug interface and complete power stage. Motor control software is preloaded or available for download. An easy to use GUI software for parametirization and tuning is available as well.

Summary of Features:

Benefits:

  • Easy to design-in – fast time to market
  • All in one solution!

Target Applications:

Drives Aircon Pumps          

 


Find out more about our evaluation boards for driving 3-phase motor, powered by IRSM505-065DA2 CIPOS™ Micro or IRSM836-045MA CIPOS™ Nano. These boards are equipped with a standardized iMOTION™ MADK M1 platform interface. Several measurement points give easy access for standard oscilloscope probes:

 

EVAL-M1-05-65D (2.6A, 500V)

EVAL-M1-05-84D (7A, 250V)

EVAL-M1-36-45A (4A, 500V)

EVAL-M1-36-84A (7A, 250V)

 


Discover more about our  EVAL-M1-1302 motor control board powered by XMC 1302. It includes an isolated J-Link interface by Segger. The Hardware is prepared to use HALL- or latest innovation of 3D Magnetic Sensor. A complete development suite consisting of DAVE and µC-Probe is provided.


This Evaluation Boards can be combined with our EVAL-M1-099M control board. Including a debug interface card and powered by an IRMCK099M Motor Control IC. In addition a MCE Designer GUI for parametrization and tunig is offered. It is designed for motor drive applications such as fans, pumps, multicopter or aircon.


Parametric EVAL-M1-1302_36-45A
Product Name   EVAL-M1-1302_36-45A
Configuration   Equipped with IRSM836-045A µIPM™
Configuration   Equipped with µC XMC 1302 ARM® Cortex® M0
Configuration   iMOTION™ MADK complete Kit with control- and power-board
Family   Microcontroller
Family   Motor Driver
Target Application   Automation
Target Application   Consumer
Target Application   Industrial
Target Application   Motor Control & Drives
Type   Evaluation Board
Topology   3-Phase Motor
Input Type   DC-Supply
Description   Evaluation Kit as part of iMOTION™ MADK M1-Platform with µIPM™ (230V)

Application Notes

Title Size Date Version
1.7 MB 20 Sep 2016 01_00

Presentations

Title Size Date Version
888 KB 15 Aug 2016 01_00
779 KB 15 Aug 2016 01_00
706 KB 15 Aug 2016 01_00

Product Brief

Title Size Date Version
488 KB 10 May 2016 01_00

Getting Started

Title Size Date Version
3.1 MB 15 Jul 2016 01_00
Sales Product Name EVAL-M1-1302_36-45A
OPN EVALM113023645ATOBO1
Product Status on request
Order online Buy online
Package Name --
Completely lead free
Halogen free
RoHS compliant yes
Packing Size 1
Packing Type BLISTER TRAY

Evaluation Boards

Board Family Description Status
EVAL-M1-099M Motor Driver, Microcontroller This evaluation board is a high performance control board with debug interface card
  • Equipped with IRMCK099M iMOTION™ Motor Control IC
  • iMOTION™ MADK complete control card
on request
EVAL-M1-1302 Motor Driver, Microcontroller High Performance Sensorless Motor Control Card
  • Equipped with µC XMC 1302 ARM® Cortex® M0
  • iMOTION™ MADK motor control board
on request
EVAL-M1-36-45A Motor Driver, Microcontroller This evaluation board is a complete power stage to drive 3-phase motor, powered by IRSM836-045MA µIPM™
  • Equipped with IRSM836-045MA µIPM™
  • iMOTION™ MADK complete power stage to drive 3-phase motor
on request

Self Service

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

I agree that my personal data mentioned above (including my e-mail address and phone number) can be gathered, processed and used for sales promotion and market research by Infineon Technologies AG and its licensed distribution partners.

For more information about our privacy policy please click onPrivacy Policy

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office

Find a location

Ask Infineon

Software

Title Size Date Version
234 KB 05 Aug 2016 01_01
3 MB 16 Dec 2016 01_01
116.9 MB 26 Aug 2016 02_01
41 KB 06 Sep 2016 02_01