EVAL-M1-1302

  • Overview
  • Parametrics
  • Diagrams
  • Documents
  • Order
  • Boards
  • Simulation
  • Videos
  • Packaging
  • Quality
  • Support
  • Software & Tools
  • Sales Insight

Description:

This evaluation board is a motor control board powered by XMC™ 1302. It includes an isolated J-Link interface by Segger. The Hardware is prepared to use HALL- or latest innovation of 3D Magnetic Sensor. A complete development suite consisting of Dave™ and µC-Probe is provided.

More about iMOTION™ MADK platform

Summary of Features:

  • Sensorless Motor Control
  • Hardware prepared for Hall / 3D Sensor
  • J-Link interface by Segger
  • µC probe-based GUI for parametrization and tuning
  • debugger included
  • Rohs compliant

Benefits:

  • software support for XMC™ with further applicaton software (Dave™ e.g)
  • scalable use of the iMOTION™ MADK power-boards matching the motor

Target Applications:

Drives Aircon Pumps          

 


Find out more about our evaluation boards for driving 3-phase motor, powered by IRSM505-065DA2 CIPOS™ Micro or IRSM836-045MA CIPOS™ Nano. These boards are equipped with a standardized iMOTION™ MADK M1 platform interface. Several measurement points give easy access for standard oscilloscope probes:

 

EVAL-M1-05-65D (2.6A, 500V)

EVAL-M1-05-84D (7A, 250V)

EVAL-M1-36-45A (4A, 500V)

EVAL-M1-36-84A (7A, 250V)

 


Please find more about compact and flexible 3-phase motor drive kits. The system solution platforms powered by CIPOS™ Nano and XMC 1302. To get a functioning motor system running in less than 1 hour all needed is included. Such as Control Card with debug interface and complete power stage. Motor control software is preloaded or available for download. An easy to use GUI software for parametirization and tuning is available as well:

 

EVAL-M1-1302_05-65D (2.6A, 500V)

EVAL-M1-1302_05-84D (7A, 250V)

EVAL-M1-1302_36-45A (4A, 500V)

EVAL-M1-1302_36-84A (7A, 250V)


This Evaluation Boards can be combined with our EVAL-M1-099M control board. Including a debug interface card and powered by an IRMCK099M Motor Control IC. In addition a MCE Designer GUI for parametrization and tunig is offered. It is designed for motor drive applications such as fans, pumps, multicopter or aircon.


Parametric EVAL-M1-1302
Product Name   EVAL-M1-1302
Configuration   Equipped with µC XMC 1302 ARM® Cortex® M0
Configuration   iMOTION™ MADK motor control board
Family   Microcontroller
Family   Motor Driver
Target Application   Automation
Target Application   Consumer
Target Application   Industrial
Target Application   Motor Control & Drives
Type   Evaluation Board
Topology   3-Phase Motor
Input Type   AC
Description   Evaluation board for iMOTION™ MADK M1-Platform

Application Notes

Title Size Date Version
1.7 MB 20 Sep 2016 01_00
1.1 MB 30 Aug 2016 01_00
1 MB 30 Aug 2016 01_00

Presentations

Title Size Date Version
779 KB 15 Aug 2016 01_00
888 KB 15 Aug 2016 01_00
706 KB 15 Aug 2016 01_00

Product Brief

Title Size Date Version
488 KB 10 May 2016 01_00

Getting Started

Title Size Date Version
3.1 MB 15 Jul 2016 01_00
Sales Product Name EVAL-M1-1302
OPN EVALM11302TOBO1
Product Status on request
Order online Buy online
Package Name --
Completely lead free
Halogen free
RoHS compliant yes
Packing Size 1
Packing Type BLISTER TRAY

Evaluation Boards

Board Family Description Status
EVAL-M1-099M Motor Driver, Microcontroller This evaluation board is a high performance control board with debug interface card
  • Equipped with IRMCK099M iMOTION™ Motor Control IC
  • iMOTION™ MADK complete control card
on request
EVAL-M1-1302_05-65D Motor Driver, Microcontroller This Kit is a compact and flexible 3-phase motor drive system solution platform with control card and power stage, powered by IRSM505-065DA2 µIPM™ DIP and XMC 1302
  • Equipped with IRSM505-065DA2 µIPM™-DIP
  • Equipped with µC XMC™ 1302 ARM® Cortex® M0
  • iMOTION™ MADK complete Kit with control- and power-board
on request
EVAL-M1-1302_05-84D Motor Driver, Microcontroller This Kits is a compact and flexible 3-phase motor drive system solution platform with control card and power stage, powered by IRSM505-084DA2 µIPM™ DIP and XMC 1302
  • Equipped with IRSM505-065DA2 µIPM™-DIP
  • Equipped with µC XMC 1302 ARM® Cortex® M0
  • iMOTION™ MADK complete Kit with control- and power-board
on request
EVAL-M1-1302_36-45A Motor Driver, Microcontroller This Kits is a compact and flexible 3-phase motor drive system solution platform with control card and power stage, powered by IRSM836-045A µIPM™ and XMC 1302.
  • Equipped with IRSM836-045A µIPM™
  • Equipped with µC XMC 1302 ARM® Cortex® M0
  • iMOTION™ MADK complete Kit with control- and power-board
on request
EVAL-M1-1302_36-84A Motor Driver, Microcontroller This Kits is a compact and flexible 3-phase motor drive system solution platform with control card and power stage, powered by IRSM836-084A µIPM™ and XMC 1302.
  • Equipped with IRSM836-084A µIPM™
  • Equipped with µC XMC 1302 ARM® Cortex® M0
  • iMOTION™ MADK complete Kit with control- and power-board
on request
EVAL-M1-36-45A Motor Driver, Microcontroller This evaluation board is a complete power stage to drive 3-phase motor, powered by IRSM836-045MA µIPM™
  • Equipped with IRSM836-045MA µIPM™
  • iMOTION™ MADK complete power stage to drive 3-phase motor
on request
EVAL-M1-36-84A Motor Driver, Microcontroller This evaluation board is a complete power stage to drive 3-phase motor, powered by IRSM836-084MA µIPM™
  • Equipped with IRSM836-084MA µIPM™
  • iMOTION™ MADK complete power stage to drive 3-phase motor
on request
EVAL-M1-05F804 Motor Driver, Microcontroller This evaluation board is a complete power stage, powerd by IRSM005-800MH. The board is purposed to drive 3-phase motors in low voltage domain. It is equipped with MADK™ M1 20 pin interface connector.
  • 3x half-bridges for 3-phase motor voltage and current measurement MADK™ M1 connector
on request
EVAL-M1-05F310 Motor Driver, Microcontroller This evaluation board is a complete power stage, powerd by IRSM005-310MH. The board is purposed to drive 3-phase motors in low voltage domain. It is equipped with MADK™ M1 20 pin interface connector.
  • 3x half-bridges for 3-phase motor voltage and current measurement MADK™ M1 connector
on request
EVAL-M1-05-65D Motor Driver, Microcontroller This evaluation board is a complete power stage to drive 3-phase motor, powered by IRSM505-065DA2 µIPM™ DIP
  • Equipped with IRSM505-065DA2 µIPM™-DIP
  • iMOTION™ MADK complete power stage to drive 3-phase motor
on request
EVAL-M1-05-84D Motor Driver, Microcontroller This evaluation board is a complete power stage to drive 3-phase motor, powered by IRSM505-084DA2 µIPM™ DIP
  • Equipped with IRSM505-084DA2 µIPM™-DIP
  • iMOTION™ MADK complete power stage to drive 3-phase motor
on request

Find an answer to your question

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

I agree that my personal data mentioned above (including my e-mail address and phone number) can be gathered, processed and used for sales promotion and market research by Infineon Technologies AG and its licensed distribution partners.

For more information about our privacy policy please click onPrivacy Policy

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office

Find a location

Ask Infineon