DC-MOTORCONTR_BTN8982

  • Overview
  • Parametrics
  • Diagrams
  • Documents
  • Order
  • Boards
  • Simulation
  • Videos
  • Packaging
  • Quality
  • Support
  • Software & Tools
  • myInfineon

Description:

DC Motor Control Shield with BTN8982TA

Hardware Compatible with Arduino

 

The DC motor control shield from Infineon technologies is one of the first high current motor control boards being compatible to Arduino as well as to Infineon’s XMC1100 Boot Kit. The DC motor control shield is capable to drive two uni-directional DC motors (half bridge configuration) or one bi-directional DC motor (H-Bridge configuration). The implemented integrated BTN8982TA NovalithIC™ half bridges can be controlled by a PWM via the IN Pin. Interfacing to a microcontroller is made easy by the integrated driver IC which features logic level inputs, diagnosis with current sense, slew rate adjustment, dead time generation and protection against overtemperature, undervoltage, overcurrent and short circuit.

Summary of Features:

  • Compatible with Arduino Uno R3
  • Capable of high frequency PWM e.g. 30kHz
  • Adjustable slew rates for optimized EMI by changing external resistor
  • Driver circuit with logic level inputs
  • Diagnosis with current sense
  • Protection e.g. against overtemperature and overcurrent

Benefits:

  • Fast and inexpensive prototyping of DC motor control
  • Easy testing of half and full bridge motor control
  • Status flag diagnosis with current sense capability
  • Overtemperature shut down with latch behavior and undervoltage shut down

Target Applications:

  • Brushed DC motor control up to 250W continuous load
    • 8–18V nominal input voltage (max. 6–40V)
    • Average motor current 30A restricted due to PCB (BTN8982 current limitation @ 55A min.)

Buy online

Parametric DC-MOTORCONTR_BTN8982
Product Name   DC Motor Control Shield
Configuration   BTN8982
Configuration   XMC1100 Boot Kit
Family   Microcontroller
Family   Motor Driver
Target Application   Motor Control & Drives
Applications   Brushed DC motor control up to 250W continuous load
Qualification   Automotive
Type   Evaluation Board
Input Type   DC

User Manual

Title Size Date Version
1.1 MB 01 Jul 2016 01_00
491 KB 16 Apr 2015 01_00

Product Brief

Title Size Date Version
365 KB 05 Nov 2014 01_00
Sales Product Name DC-MOTORCONTR_BTN8982
OPN DCMOTORCONTRBTN8982TOBO1
Product Status active and preferred
Order online Buy online
Package Name --
Completely lead free
Halogen free
RoHS compliant no
Packing Size 1
Packing Type CONTAINER

PCB Design Data

Title Size Date Version
100 KB 16 Apr 2015 01_00

PCB Design Data

Title Size Date Version
100 KB 16 Apr 2015 01_00

Find an answer to your question

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

I agree that my personal data mentioned above (including my e-mail address and phone number) can be gathered, processed and used for sales promotion and market research by Infineon Technologies AG and its licensed distribution partners.

For more information about our privacy policy please click onPrivacy Policy

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office

Find a location

Ask Infineon

Software

Title Size Date Version
712 B 16 Apr 2015 01_00
1.6 MB 16 Apr 2015 01_00