µC/Probe™ XMC™ for Infineon industrial microcontrollers powered by Micrium®

  • Products
  • Highlights
  • Documents
  • Boards
  • Simulation
  • Videos
  • Forums
  • Support
  • Software & Tools
  • myInfineon

Graphically visualizes the internals of XMC™ 32-bit ARM ® based microcontrollers

 

The free-of-charge version µC/Probe™ XMC™ is a derivative of µC/Probe™ developed by Micrium® working with XMC™ microcontrollers only. µC/Probe™ XMC™ is a Windows based application that allows you to read and write the memory of XMC™ microcontrollers during run-time in a non-intrusive way and with a graphical dashboard to fine-tune your application.

 

  • Generate your own user interface (UI) by dragging and dropping of controls and indicators. No programming is required. Drag and drop the graphic components into place and watch them
  • Real-time monitoring and instant control of global variables and memory in non-intrusive way
  • Use µC/Probe™ for XMC™ to extend the capabilities of your debugging software by running both at the same time
  • Support for different communication standards to simply connect your application – J-Link, CMSIS-DAP, TCPP/IP, USB and RS-232

As an example, visualize real-time data of time critical control loops in motor control or digital power conversion with an 8 channel digital oscilloscope. The oscilloscope can simply be instrumented with a target code that allows configurations like sample frequency and sample buffer size. The datas are visualized in a GUI running on a PC and enabling sophisticated features like negative/positive, pre/post, single/continuous trigger to exactly capture important real-time data to analyze and optimize the application code.

 

>Download Getting Started Support Material


Getting Started

Title Size Date Version
892 KB 30 Jun 2016 01_00

Product Selection Guide

Title Size Date Version
22.4 MB 29 Mar 2017 01_00
CoolMOS™ CE – a New Market Leading Superjunction Generation

 

μC/Probe™ XMC™ – Peek inside XMC™ microcontroller

Visualize, observe, and control the internal of XMC™ MCUs in a powerful and seamless way. Simple build your own user interface. Drag and drop visually appealing indicators and controls. Easy connect with your target by choosing one of the available communication interfaces and methods – non-intrusive, hot-plug – to peek inside XMC™ during runt-time. uC/Probe™ for XMC™ MCUs a free-of-charge tool enabling prototyping, debugging, trouble-shooting, fine-tuning and showcasing of your application in a professional way.

 
Length 3:15

 

CoolMOS™ CE – a New Market Leading Superjunction Generation

 

Micriµm® Embedded Software and µC/Probe™

Micrium’s µC/Probe is a Windows application that allows you to read and write the memory of any embedded target processor during run-time, and map those values to a set of virtual controls and indicators placed on a graphical dashboard. Absolutely no programming is required – simply drag and drop the graphic components into place, and watch them go.

 
Length 1:39

 

Find an answer to your question

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

I agree that my personal data mentioned above (including my e-mail address and phone number) can be gathered, processed and used for sales promotion and market research by Infineon Technologies AG and its licensed distribution partners.

For more information about our privacy policy please click onPrivacy Policy

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office

Find a location

Ask Infineon