DAVE™ (Version 3) – Legacy

  • Products
  • Highlights
  • Documents
  • Boards
  • Simulation
  • Videos
  • Forums
  • Support
  • Software & Tools
  • Sales Insight

DAVE™ (Version 3) – Legacy subcategories


DAVE™ is a high-productivity development platform for the XMC microcontroller portfolio.
DAVE™ to simplify and shorten SW development by offering a SW library which allow efficiently use the innovative application-optimized peripherals, called DAVE™ APPs.
DAVE™ APPs are software blocks which can be configured for a wide range of application by using a GUI.
The generated code can be used via well documented APIs directly in DAVE™ or can be imported in 3rd party compiler tools.

 

Dave-customer IP Dave-customer IP

SW developers can focus to the

important IP and leave the rest to DAVE™

DAVE™ APPs Overview

(List of DAVE APPs)

 

 

 

DAVE™

(Version 3)

 

 

INFIN_Icon_Download

 

DAVE™

Examples

 

INFIN_Icon_Download

 

DAVE™

APPs

 

INFIN_Icon_Download

 

xSPY

 

INFIN_Icon_Info 2

 

DAVE™ Basic Facts
  • Eclipse CDT based IDE with improved project management
  • GNU C-Compiler tools
  • Debugger incl. Flash loader
  • Code generation plug-in with graphical user interfaces
  • A resource solver provides automatic or constrained
    assignment of chip resources to the DAVE™ Apps
  • Library manger to download and manage the DAVE™ Apps
  • Data visualization tool xSPY
  • Can be used with 3 rd party tools and SW
  • DAVE™ supports the XMC1000 and XMC4000 family

FAQ

Tutorials

Video

Forum Knowledge Base
Support 3 rd Parties Ecosystem

 

 

xSPY is a free and flexible plug-in for DAVE™ to visualize data and to create an interface dashboard to control XMC target applications.

With xSPY and the DAVE™ App DBG002 it is possible to instrument the application software to add trace capabilities and to visualize the trace data on the PC. Vice versa, variables can be modified from a freely definable PC dashboard.

 

Main Features:

  • Real-time streaming of data from the XMC target to the PC
  • Visualization of streaming data on an oscilloscope
  • Reading and modifying of variables on demand from a PC dashboard
  • Communication via UART and virtual COM to the PC (Segger J-Link Lite OBD)
    xSpy1
    xSpy2

 

xSPY: Download Item Description
Download
Tutorial that covers how to use xSPY and the DBG002 App to visualized trace data on the PC
Note: The tutorial is based on the XMC4000 examples, but it can be used for the XMC1000 only the number of waverforms generated are less.
xSPY_Getting_Started_v1.pdf
Example project for XMC4400 to generate various signals and to stream them via DBG002 to xSPY and to display them on the digital oscilloscope. xmc4400_dbg002_xspy.exe
Example project for XMC4200 to generate various signals and to stream them via DBG002 to xSPY and to display them on the digital oscilloscope. xmc4200_dbg002_xspy.exe
Example project for XMC1100 to generate a signals and to stream them via DBG002 to xSPY and to display them on the digital oscilloscope. xmc1100_dbg002_xspy.exe





Find an answer to your question

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

I agree that my personal data mentioned above (including my e-mail address and phone number) can be gathered, processed and used for sales promotion and market research by Infineon Technologies AG and its licensed distribution partners.

For more information about our privacy policy please click onPrivacy Policy

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office

Find a location

Ask Infineon