Emulators/Debugger Development Systems

  • Products
  • Highlights
  • Documents
  • Boards
  • Simulation
  • Videos
  • Forums
  • Support
  • Software & Tools
  • Sales Insight

Company Name and  Weblink Product Name XE166 Description
hitex
Hitex Development Tools
TantinoXC X This compact debug interface supports all run-control debug facilities and offers high-speed download and flash support
lauterbach
Lauterbach
Datentechnik
GmbH
OCDS Debugger for XC2000/XC166 X OCDS-L1 JTAG Debugger for XC166 based products
pls
pls Development Tools
UDE/UAD2(+) for XE166 X Universal Debug Engine (UDE) is a powerful debugger for C/C++ applications including
  • Real time data visualization
  • Programming of on-chip and external FLASH devices
  • CAN recorder and debugging via CAN bus
  • RTOS awareness
  • Eclipse plug-in with unrestricted cross debugger functionality
Together with Universal Access Device 2 (UAD2) it supports all possibilities of the JTAG/OCDS L1 interface like data breakpoints and Trigger transfer recording.
Host interfaces: USB 2.0, IEEE1394 (FireWire)*, 100 MBit Ethernet*, Galvanically isolated target interfaces*, JTAG extender technology*
* UAD2+
UDE/UAD2(+) for XC2000ED X Universal Emulation Configurator (UEC) offers the power of XC2000 Emulation Devices via a comfortable user interface:
  • Code- and Data-Trace
  • Profiling and Optimization
  • Performance measurement tasks
  • XC2000 emulation adapters
isystem
iSYSTEM AG
IC5000 X The IC5000 is a unified hardware and software platform which, through software
updates, adapts into either a basic debug,  advanced debug (trace, profiler, analyzer)
or test tool for the XC166 ™ and XC200™ product families.
An optional I/O module adds the capability to generate, monitor and trace analog as
well as digital signals. Further voltage, current and power consumption of the target
can be measured.

Application Notes

Title Size Date Version
2.9 MB 15 Mar 2016 03_05

Find an answer to your question

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

I agree that my personal data mentioned above (including my e-mail address and phone number) can be gathered, processed and used for sales promotion and market research by Infineon Technologies AG and its licensed distribution partners.

For more information about our privacy policy please click onPrivacy Policy

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office

Find a location

Ask Infineon