XE166 Classic Series - Alpha Line

  • Products
  • Highlights
  • Documents
  • Boards
  • Simulation
  • Videos
  • Forums
  • Support
  • Software & Tools
  • Sales Insight

MCU and DSP in a Real Time Core

Key features

  • 80 MHz frequency = 80 MIPS performance
  • 768KB of flash memory and 82KB of RAM
  • Up to four PWM units (CCU6) to drive any industrial 3-phase motor
  • Two very fast A/D converters
  • Up to six serial interfaces (USIC)

XE166 Classic Series

Subfamily XE164F XE164G

XE164H

XE164K

XE167F

XE167G

XE167H

XE167K

Core Core

C166SV2

Frequency (MHz)

80/66

Package

QFP 100

QFP 144

Flash Prog/Data Flash (kB) 768 768 768 768 768 768 768 768
SRAM ∑ SRAM (kB) 24-82 24-82 24-82 24-82 28-82 28-82 28-82 28-82
CAN Channels 4 (128) 2 (128) 0 0 5 (128) 2 (128) 0 0
ADC Channels 16 11 16 11 24 16 24 16
Universal Serial Interface
[USIC] Channels*
6 4 6 4 6 4 6 4
Capture Compare
Units [CCU]**
CCU 1 0 0 0 0 0 0 0 0
CCU 2 1 1 1 1 1 1 1 1
CCU 6 3 2 3 2 4 2 4 2
Temperature (ambient)

-40°C
to
+85°C

-40°C
to
+85°C

-40°C
to
+85°C

-40°C
to
+85°C

-40°C
to
+85°C

-40°C
to
+85°C

-40°C
to
+85°C

-40°C
to
+85°C

* USIC: can be configured as UART, LIN, SPI, IIC, IIS

** CCU: used for PWM, D/A

 

 

Application Note Selector

Parametric Search



Product OPN Product Status Order Online Packages Green Budgetary Price €€/1k Clock Frequency SRAM (incl. Cache) CAN Nodes A/D Input Lines (incl. FADC)
Matching Results: 9                  
descending ascending           descending ascending descending ascending descending ascending descending ascending descending ascending
SAF-XE164K-96F66L AC  

XE164K96F66LACFXUMA1

XE164K96F66LACFXQMA1

not for new design

not for new design

Buy online

 

PG-LQFP-100

PG-LQFP-100

6.17
66.0 MHz
82.0 kByte
0
11
SAF-XE164H-96F66L AC  

XE164H96F66LACFXQMA1

not for new design

Buy online

PG-LQFP-100

8.08
66.0 MHz
82.0 kByte
0
16
SAF-XE164G-96F66L AC  

XE164G96F66LACFXQMA1

not for new design

Buy online

PG-LQFP-100

6.79
66.0 MHz
82.0 kByte
2
11
SAF-XE164F-96F66L AC  

XE164F96F66LACFXUMA1

XE164F96F66LACFXQMA1

not for new design

not for new design

Buy online

Buy online

PG-LQFP-100

PG-LQFP-100

6.17
66.0 MHz
82.0 kByte
4
16
SAF-XE164F-96F80L AC  

XE164F96F80LACFXQMA1

XE164F96F80LACFXUMA1

not for new design

active and preferred

Buy online

 

PG-LQFP-100

PG-LQFP-100

5.97
80.0 MHz
82.0 kByte
4
16
SAF-XE167H-96F66L AC  

XE167H96F66LACFXUMA1

not for new design

 

 

PG-LQFP-144

8.36
66.0 MHz
82.0 kByte
0
24
SAF-XE167G-96F66L AC  

XE167G96F66LACFXQMA1

not for new design

 

 

PG-LQFP-144

7.03
66.0 MHz
82.0 kByte
2
16
SAF-XE167F-96F66L AC  

XE167F96F66LACFXUMA1

XE167F96F66LACFXQMA1

not for new design

not for new design

Buy online

Buy online

PG-LQFP-144

PG-LQFP-144

6.39
66.0 MHz
82.0 kByte
5
24
SAF-XE167F-96F80L AC  

XE167F96F80LACFXUMA1

active and preferred

 

 

PG-LQFP-144

6.18
80.0 MHz
82.0 kByte
5
24

User Manual

Title Size Date Version
2.1 MB 15 Sep 2010 02_01
5.9 MB 01 Aug 2008 02_01
6.6 MB 01 Aug 2008 02_01
2.9 MB 01 Aug 2008 02_01
3.2 MB 01 Aug 2008 02_01
5.3 MB 02 Jan 2012 01_07

Application Notes

Title Size Date Version
2.9 MB 15 Mar 2016 03_05
1.2 MB 09 Jul 2012 01_03
1.9 MB 09 Jul 2012 01_03
1.8 MB 01 Mar 2010 01_00
1.3 MB 01 Mar 2010 01_00
2 MB 01 Sep 2009 01_00
1.5 MB 15 Oct 2009 01_00
1.6 MB 15 Oct 2009 01_00
702 KB 13 Aug 2013 01_01
2 MB 29 Mar 2012 01_01
2.3 MB 01 Jul 2009 01_00
1.7 MB 11 Mar 2009 01_00
461 KB 21 Nov 2008 01_00
801 KB 21 Nov 2008 01_00
770 KB 13 Nov 2008 01_00
1.6 MB 13 Nov 2008 01_00
862 KB 23 Oct 2008 01_00
702 KB 16 Sep 2008 01_00
1.4 MB 16 Sep 2008 01_00
806 KB 28 Aug 2008 01_00
453 KB 19 Feb 2008 01_00
755 KB 18 Feb 2008 01_00
1.2 MB 21 Oct 2008 01_00
489 KB 06 Nov 2007 01_01
439 KB 06 Nov 2007 01_01
1.5 MB 01 Nov 2007 02_00
4.1 MB 11 Feb 2009 01_00
770 KB 02 Jan 2012 01_03
1.3 MB 02 Jan 2012 01_02
965 KB 03 Jan 2012 01_01

Errata Sheet

Title Size Date Version
1.3 MB 29 Oct 2014 01_06

Training

Title Size Date Version
1.4 MB 04 Jul 2008
1.5 MB 04 Jul 2008

Additional Technical Information

Title Size Date Version
1.5 MB 01 Aug 2008 02_01
1.4 MB 01 Aug 2008 02_01

Evaluation Boards

Board Family Description Status
KIT_AK_2MOTORDRIVE_V1 Microcontroller XC878 with vector computer, XE164 real time signal controller with MAC unit. Power board 23V–56V, 7.5A. 15W PMSM motor and plug-in 24V power supply. Using Infineon 6ED003L06 gate driver, BSC 196N10 MOSFETs, CoolSET™ ICE 3B0565 power supply and TLE 4264 LDO. Software package including source code. Simultaneous control of two PMSMs with sensorless FOC & digital PFC with XE164. Sensorless FOC & digital PFC with XC878. V/f control of ACIM for quick evaluation.
  • XC878
  • XE164F
on request
KIT_AK_FOCDRIVE_V1 Microcontroller XC878 with vector computer, XE164 real time signal controller with MAC unit. Power board 23V–56V, 7.5A. 15W PMSM motor and plug-in 24V power supply. Using Infineon 6ED003L06 gate driver, BSC 196N10 MOSFETs, CoolSET™ ICE 3B0565 power supply and TLE 4264 LDO. Software package including source code. Sensorless FOC of PMSM with XE164. Sensorless FOC of PMSM with XC878.
  • XC878
  • XE164F
active and preferred
KIT_DAP_MINIWIGGLER_USB Microcontroller The miniWiggler is Infineon’s high performance and cost-efficient debugging tool for the future. On the host side, it has an USB interface, which is available on every computer. On the device side, the communication goes over Infineon 10-pin DAP or 16-pin OCDSL1 interfaces. The miniWiggler has been designed specifically to work in combination with Infineon’s Debug Access Software (DAS).
  • All microcontrollers with DAP interface
active and preferred
KIT_AK_DAVEDRIVE_V3 Microcontroller Scalable low voltage PMSM motor driver kit with DAVE™ Drive auto code generator. Uses the full power of Infineon microcontrollers, e.g. it generates optimized FOC code for XC878 using a vector computer and XE164 with MAC unit supporting single cycle 16 x 16-bit multiplication and accumulation. This usually requires expert knowledge in both motor control and assembler programming.
  • XC878
  • XE164
active and preferred
KIT_MINIWIGGLER_3_USB Microcontroller High-Performance and Cost-Effective interface to the 10-pin DAP and 20-pin Automotive JTAG connector
    active and preferred
    KIT_XE167F_EK_V1 Microcontroller For evaluation of XE164/XE167 including documentation, compiler, debugger, DAVE™ mother system v2.1 and a flash programming tool.
    • XE164F
    • XE167F
    active and preferred
    KIT_XE164F_EK_V1 Microcontroller For evaluation of XE164/XE167 including documentation, compiler, debugger, DAVE™ mother system v2.1 and a flash programming tool.
    • XE164F
    • XE167F

    Simulation Models

    Title Size Date Version
    267 KB 28 Oct 2008 01_00
    270 KB 28 Oct 2008 01_00

    Find an answer to your question

    Infineon welcomes your comments and questions.

    If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

    You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

    I agree that my personal data mentioned above (including my e-mail address and phone number) can be gathered, processed and used for sales promotion and market research by Infineon Technologies AG and its licensed distribution partners.

    For more information about our privacy policy please click onPrivacy Policy

    Where to buy

    Please use our location finder to get in contact with your nearest Infineon distributor or sales office

    Find a location

    Ask Infineon

    Development Tools

    Title Size Date Version
    4.1 MB 01 Apr 2010 02_02