C166®S V2 Architecture & Core

  • Products
  • Highlights
  • Documents
  • Boards
  • Simulation
  • Videos
  • Forums
  • Support
  • Software & Tools
  • Sales Insight

C166®S V2 is a member of the most recent generation of the popular C166® microcontroller cores. C166®S V2 combines high performance with enhanced modular architecture. It was developed to provide easy migration from standard existing C16x to the new C166®S V2 core with its impressive DSP performance and advanced interrupt handling. The system architecture inherits successful hardware and software concepts that have been established in the C16x 16-bit microcontroller families.

 

C166® code compatibility enable re-use of existing code. This dramatically reduces the time-tomarket for new product development.

The following features position C166®S V2 strategically for contemporary and emerging markets for performance hungry real-time applications:

  • High CPU performance. Single clock cycle execution doubles the performance at the same CPU frequency (relative to the performance of the C166®).

  • Built-in advanced MAC unit dramatically increases DSP performance.

  • High Internal Program Memory bandwidth and the instruction fetch pipeline significantly improve program flow regularity and optimize fetches into the execution pipeline.

  • Sophisticated Data Memory structure and multiple high-speed data buses provide transparent data access (0 cycles) and broad bandwidth for efficient DSP processing.

  • Advanced exceptions handling block with multi-stage arbitration capability yields stellar interrupt performance with extremely small latency.

  • Upgraded Peripheral Event Controller supports efficient and flexible DMA features to support a broad range of fast peripherals.

  • Highly modular architecture and flexible bus structure provide effective methods of integrating application-specific peripherals to produce customer-oriented derivatives.


User Manual

Title Size Date Version
5.3 MB 02 Jan 2012 01_07

Application Notes

Title Size Date Version
2.9 MB 15 Mar 2016 03_05

Find an answer to your question

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

I agree that my personal data mentioned above (including my e-mail address and phone number) can be gathered, processed and used for sales promotion and market research by Infineon Technologies AG and its licensed distribution partners.

For more information about our privacy policy please click onPrivacy Policy

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office

Find a location

Ask Infineon