ISOFACE™ Output Switches

  • Products
  • Highlights
  • Documents
  • Boards
  • Simulation
  • Videos
  • Forums
  • Support
  • Software & Tools
  • Sales Insight

Galvanically Isolated 8-Channel Output Switches ISO1H801G, ISO1H802G, ISO1H811G, ISO1H812G, ISO1H815G, ISO1H816G, ISO2H823V


Complete Integration:

The ISOFACE™ ISO1H8xxG product family offers robust and intelligent galvanically isolated switches, interfacing with micro-controllers or bus-ASICs. Its integrated 8-channel high-side power switches can be used to drive any kind of resistive, inductive or capacitive loads.

 

Robust Switches:

The maximum nominal load current per channel is 1.2A. If two outputs are combined in parallel, even 2A loads can be switched. Inductive clamping diodes are already integrated. This permits direct switching of inductive loads without a need for additional clamping diodes to absorb the commutation power.

 

Diagnosis and Safety:

Each of the switch outputs is fully short-circuit protected and temperature monitored, which is yet another aspect underscoring the extreme ruggedness of the ISOFACE™ output switches.

In cases of over-load and over-temperature a diagnostic feedback to the micro-controller or bus-ASIC is provided. Simultaneously the respective output channel is turned off. In addition, to ensure proper switching of the MOSFET output stages, the supply voltage on the load-side (Vbb) is monitored. If a critical minimum level is being reached, the outputs are automatically switched off.

Provided the control command from the micro.controller or bus-ASIC to the ISOFACE TM switching IC has not changed, the auto-restart function will re-activate the output switching channel if and when the over-load or over-temperature or under-voltage situation vanishes.

To complete the safety-concept a Disable Input Pin allows to asynchronously turn-off all outputs. In their combination these features greatly improve system safety and provide strong support for the customer’s system maintenance.

Setting the standard in diagnostics:

The ISO2H823V established a class of its own in terms of diagnostics: On a channel by channel level, it can distinguish between up to five different types of diagnostic events. Furthermore, it supports five additional types of diagnostics on IC-level.

The diagnostic capabilities integrated in the ISO2H823V enable preventive maintenance and in case of un-scheduled down-times greatly helps to expedite locating the error thus shortens the valuable time to system-restart.

 

Reliability:

The high level of functional integration of the ISOFACE™8-channel high-side switches substantially reduces the quantity of components required to attain a complete system solution. In consequence, the system stability and reliability are significantly improved and the consumed PCB area can drastically be reduced.

 

 

  left_empty   iso1h815g   iso1h816G  
  iso1h801g   iso1h811g   iso1h812g   iso2h823v
  5vparallel   33parallel   33serial   33serialparallel
  nodiagnostic   3typesofdiagnostics    10typesofdiagnostics

Product Brief

Title Size Date Version
272 KB 22 Jan 2014 01_02
159 KB 08 Feb 2016 01_00
574 KB 28 Jan 2012
949 KB 28 Oct 2014 01_00

Application Notes

Title Size Date Version
1.5 MB 08 Sep 2011 01_02
1.8 MB 08 Sep 2011 01_00
367 KB 02 Mar 2010
360 KB 02 Mar 2010
366 KB 02 Mar 2010
375 KB 02 Mar 2010

Additional Product Information

Title Size Date Version
179 KB 15 Jun 2015 01_00

Self Service

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

I agree that my personal data mentioned above (including my e-mail address and phone number) can be gathered, processed and used for sales promotion and market research by Infineon Technologies AG and its licensed distribution partners.

For more information about our privacy policy please click onPrivacy Policy

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office

Find a location

Ask Infineon