Galvanic Isolated High Side Switches and Input ICs
ISOFACE™
Select a Subcategory
The ISOFACE™ product family provides a robust and intelligent galvanically isolated interface between:
- the micro-controller or bus-ASIC and
- either load-switches or digital sensor and switch inputs.
The ISOFACE™ product family is designed for industry automation systems such as Programmable Logic Controllers (PLC), Distributed Control Systems, Industrial PCs, General Control Equipment and Sensor Input Modules.
|
ISOFACE™ Galvanically Isolated
The ISOFACE™ ISO1H8xxG product family offer robust and intelligent galvanically isolated interfaces between the micro-controller or bus-ASIC and the power switches. Its 8-channel high-side switches can drive any kind of resistive,inductive or capacitive loads.
|
ISOFACE™ Galvanically Isolated
The ISOFACE™ ISO1I81xT product family of galvanically isolated 8-channel digital input ICs samples input data from digital sensors and switches. The digital input ICs can be directly connected to digital inputs like sensors or switches and the micro-controller or bus-ASIC. Robust galvanic isolation is integrated.
|
|||||

- Product Type List
- Documents
- Contact us