Gate Driver ICs (EiceDRIVER™ Compact)
The EiceDRIVER™ Compact class with its level-shift SOI (Silicon-On-Insulator) high voltage driver ICs feature highest cost efficiency and ease of use. With the introduction of the Compact products, Infineon offers an in-depth driver IC program that differentiates by application as well functionality. The EiceDRIVER™ Compact is aimed directly at the mass market in consumer electronics, household appliances and industrial drives.
Infineon’s new 2EDL EiceDRIVER™ Compact is a 600V half bridge gate driver IC family. Its level-shift SOI technology supports higher efficiency and smaller form factors of applications. With the monolithic integrated low-ohmic and ultrafast bootstrap diode this new generation 2EDL is a benchmark for driver ICs in the market with more than 2 amps output current. The new gate driver IC family currently contains seven devices, with output currents of 0.5 and 2.3 amps, for applications with either IGBTs or MOSFETs.
|
|
Please also find our Gate Driver ICs (EiceDRIVER™ Enha nced) designed for Infineon IGBT-Modules / MOSFETs. |
- Product Type List
- Documents
- Contact us