IGBTs: New Releases
650V TRENCHSTOP™5
HighSpeed 3 - lowest losses & highest reliability for switching >20kHz
The new 600V and 1200V 3rd Generation HighSpeed IGBT family is optimized for hard- and soft-switching topologies. The family sets a new benchmark for switching losses and is recommended for use in topologies switching at more than 20kHz. The very short tail-current, and low turn off losses (25% less then the closest competitor) are the key features of this new family. Up to 15% efficiency improvement can be attained by implementing HighSpeed 3 in your design.
Applications: Welding, Solar, UPS, Industrial Drives
|
|
|
|
|
RC-Drives – optimized solution for Consumer Drive Applications
Expansion of Infineon’s reverse conducting (RC) technology of IGBT plus anti-parallel diode in a single die for 600V. Specifically designed for hard switching applications; for example inverterised fans, compressors, washing machine motors and general purpose drives. Cost optimized and offering excellent space saving capabilities available in 4A, 6A, 10A and 15A current classes in either IPAK (TO-251) or DPAK (TO-252).
Applications: domestic and industrial drives: compressors, pumps, fans
|
|
|
|
RC-Drives Fast IGBTs for Comfortable Quietness
To meet rising the demand of the IGBTs for the low power motor drives consumer market, a new version of the RC-Drives IGBT was developed: the IGBT and diode losses are optimized to reduce the inverter losses at switching frequencies of 4~30 kHz. The series enables high efficient design of inverters that feature operations above 16kHz to reduce the audible noise to an absolutely silent level.
Applications: domestic and industrial drives: compressors, pumps, fans
|
|
|
|
TRENCHSTOP™ Reverse Conducting IGBT - best in class solution for Soft Switching Applications
Reverse conducting TRENCHSTOP™ technology was specifically optimized to reduce power dissipation and achieve better temperature management.
The family provides best-in-class Vce(sat) and Vf , excellent switching losses, stable temperature behavior and high device robustness to the peak currents, that makes it fit perfectly to the application where high efficiency and high reliability of the tools are required.
Applications: Induction cooking stoves, microwave ovens, rice cookers, laser printers. Other soft switching application.
|
|
|