IGBT without Anti-Parallel Diode
TRENCHSTOP™ IGBT
The world famous TRENCHSTOP™ technology reduces saturation voltages to intrinsically very low level, well below the values offered by competing standard NPT IGBTs. The technology progress lowers down the voltage drop of IGBT chip giving higher device efficiency. Alongside with the technology breakthrough, the junction temperature of silicon wafer changed from 125C to 150°C and then to 175°C, improving the power density of IGBT wafer - the power density raised under the same condition of heat dissipation.
High-efficiency, low-losses TRENCHSTOP™ technology IGBT offer the highest efficiency due to low switching losses and low conduction losses.
|
Key Features |
Benefits |
||
|
|
Infineon's 3rd Generation HighSpeed family
The new 600V and 1200V 3rd Generation HighSpeed IGBT family is specifically optimized for hard- and soft-switching topologies. The family sets a new benchmark for switching losses and is recommended for use in applications with switching frequencies above 20kHz. The very short tail-current, and low turn off losses (25% less than the closest competitor) are the key features of this new family that allows up to 15% efficiency improvement in system design.
|
Key Features |
|
- Documents
- Contact us
| Title | Date | Version | Size |
|---|---|---|---|
|
|
|||
| 19 Jan 2007 | 14 KB | ||
Reverse Conducting 600V and 1200V (SPICE_IHW_600V_1600V.zip) |
31 Oct 2007 | 1.0 | 14 KB |
Simulation Model IGBT HighSpeed 3 600V (Infineon - Simulation Model - IGBT - HighSpeed 3 - 600V.zip) |
26 Jul 2012 | 10 KB | |
|
|
|||
PCIM Next Generation HIgh Speed IGBT (HS3 IGBT PCIM Presentation - May 2010_Upload.pdf) |
10 May 2010 | 496 KB | |
IGBT Nomenclature Guide (Infineon - Additional Information - IGBT Nomenclature.pdf) |
30 Aug 2012 | 08.2012 | 112 KB |
|
|
|||
Application Note 1200V HighSpeed 3 (App_note_HS3 IGBT 1200V_Nov09_v01.pdf) |
16 Jun 2010 | 1.3 MB | |
|
|
|||
Shortform Catalog 2013 (Infineon - Short Form Catalog - 2013.pdf) |
13 Mar 2013 | 2013 | 54.8 MB |
| 01 Jan 2013 | January 2013 | 10.4 MB | |