- eFuses
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
- JFETs
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
- TC39xXX/XP
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
- Gate Driver ICs for SiC MOSFETs
- Isolated Gate Driver ICs
- Gate driver ICs for GaN HEMTs
- Half-Bridge Gate Driver ICs
- High-Side Gate Driver ICs
- Level-Shift Gate Driver ICs
- Low-Side Gate Driver ICs
- Three-Phase Gate Driver ICs
- Transformer Driver ICs
- Overview
- AC-DC LED driver ICs
- Ballast IC
- DC-DC LED driver IC
- LED dimming interface IC
- Linear LED driver IC
- LITIX™ - Automotive LED Driver IC
- NFC wireless configuration IC with PWM output
- VCSEL driver
- Overview
- BLDC motor drivers
- BDC motor drivers
- Stepper & servo motor drivers
- Motor drivers with MCU
- Bridge drivers with MOSFETs
- Gate driver ICs
- Overview
- Automotive MOSFET
- Dual MOSFETs
- MOSFET (Si & SiC) Modules
- N-channel depletion mode MOSFET
- N-channel MOSFETs
- P-channel MOSFETs
-
Silicon carbide CoolSiC™ MOSFETs
- Overview
- Silicon Carbide MOSFET modules
- Silicon carbide MOSFET discretes
- Silicon carbide MOSFETs bare dies
- 400 V / 440 V Silicon Carbide MOSFETs
- 650 V Silicon Carbide MOSFETs
- 750 V Silicon Carbide MOSFETs
- 1200 V Silicon Carbide MOSFETs
- 2000 V Silicon Carbide MOSFETs
- 2300 V Silicon Carbide MOSFETs
- 3300 V Silicon Carbide MOSFETs
- 1700 V Silicon Carbide MOSFETs
- Small signal/small power MOSFET
- Overview
- IGBT modules
- MOSFET (Si & SiC) Modules
- Intelligent power modules (IPM)
- Diodes and thyristors (Si/SiC)
- Automotive IGBT and CoolSiC™ MOSFET modules
- High density power modules
- Overview
- Automotive transceivers
- Linear voltage regulators for automotive applications
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
- Automotive body electronics
- Automotive LED lighting systems
- Automotive zonal architecture
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
- Multicopters and drones
- AR and smart glasses
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
- Photovoltaic
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
- Auxiliary inverter
- Auxiliary inverter - high-voltage (commercial vehicles)
- EV traction inverter
- Traction inverter (electric commercial vehicles)
- Traction inverter (electric two- & three-wheelers)
- DC-DC converter high-voltage
- DC-DC converter high-voltage (commercial vehicles)
- On-board charging (electric commercial vehicles)
- On-board charging (OBC)
- On-board charging (OBC) solutions for electric two- and three-wheelers
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
- Durable healthcare equipment
- Disposable healthcare equipment
- Healthcare wearables
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
- DRIVECORE™ for automotive software development
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
Jun 08, 2026
Business & Financial Press
Jun 03, 2026
Business & Financial Press
Jun 03, 2026
Business & Financial Press
May 29, 2026
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Jun 08, 2026
Business & Financial Press
Jun 03, 2026
Business & Financial Press
Jun 03, 2026
Business & Financial Press
May 29, 2026
Overview
The IGBT portfolio includes the voltage range from 600 V up to 1700 V with several different versions, and is optimized for a wide range of applications like drives, renewable solar and wind energy, welding, and power supplies.
Key Features
- Easy paralleling
- Positive temperature coefficient
- Soft turn-off
- Low switching losses
Applications
Products
About
The most basic function of an IGBT is the fastest possible switching of electric currents, thus achieving the lowest possible switching losses. As the name “Insulated Gate Bipolar Transistor” reveals, an IGBT is a bipolar transistor with an isolated gate structure; the gate itself is basically a MOSFET. Therefore, the IGBT combines the advantages of high current carrying capabilities and high blocking voltages of a bipolar transistor with the capacitive, almost zero-power based control of a MOSFET.
Today’s IGBTs are quite similar to what is considered the ideal switch. An ideal switch is characterized by zero current when turned off, and by zero voltage across the device when turned on. As a consequence, an ideal switch does not generate any losses, and therefore does not create heat. More IGBTs reach efficiency levels of > 99% for the individual switch. However, thermal management is an important topic that should not be neglected.
Our IGBT chips are also available in pre-assembled discrete packages, called discrete IGBTs. They are available as single IGBTs or copacked with a freewheeling diode. In addition, a broad range of power modules are available. These larger arrangements form basic building blocks of power electronics, usually combining IGBT, diode dies, and other components in various topologies.
The most basic function of an IGBT is the fastest possible switching of electric currents, thus achieving the lowest possible switching losses. As the name “Insulated Gate Bipolar Transistor” reveals, an IGBT is a bipolar transistor with an isolated gate structure; the gate itself is basically a MOSFET. Therefore, the IGBT combines the advantages of high current carrying capabilities and high blocking voltages of a bipolar transistor with the capacitive, almost zero-power based control of a MOSFET.
Today’s IGBTs are quite similar to what is considered the ideal switch. An ideal switch is characterized by zero current when turned off, and by zero voltage across the device when turned on. As a consequence, an ideal switch does not generate any losses, and therefore does not create heat. More IGBTs reach efficiency levels of > 99% for the individual switch. However, thermal management is an important topic that should not be neglected.
Our IGBT chips are also available in pre-assembled discrete packages, called discrete IGBTs. They are available as single IGBTs or copacked with a freewheeling diode. In addition, a broad range of power modules are available. These larger arrangements form basic building blocks of power electronics, usually combining IGBT, diode dies, and other components in various topologies.