SIGC15T60SE

  • Overview
  • Parametrics
  • Diagrams
  • Documents
  • Order
  • Boards
  • Simulation
  • Videos
  • Packaging
  • Quality
  • Support
  • Software & Tools
  • Sales Insight

Description:

The TRENCHSTOP™ IGBT combines the unique TRENCHSTOP™ and Fieldstop technology and is a benchmark in the industry.

Summary of Features:

  • Low turn-off losses
  • Short tail current
  • Positive temperature coefficient
  • Easy paralleling

Target Applications:

 

icon_inddrives            

 


Parametric SIGC15T60SE
Technology   IGBT3 Fast
VCE  max 600.0V
IC  max 30.0A
VCE(sat)  max 2.05V
VGE(th)  min  max 4.1V  5.7V
Operating Temperature  min  max -40.0°C  150.0°C
VDS  max 600.0V

Data Sheet

Title Size Date Version
116 KB 10 Dec 2012 02_00

Application Notes

Title Size Date Version
1.7 MB 14 Oct 2016 02_00

Product Selection Guide

Title Size Date Version
3.5 MB 16 Mar 2017 01_00

Product Catalogue

Title Size Date Version
4.8 MB 21 Jun 2016 02_00
Sales Product Name SIGC15T60SE
OPN SIGC15T60SEX1SA2
Product Status active and preferred
Order online
Package Name --
Completely lead free yes
Halogen free yes
RoHS compliant yes
Packing Size 1
Packing Type WAFER SAWN

Simulation Models

Title Size Date Version
14 KB 22 Jun 2012

Find an answer to your question

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

I agree that my personal data mentioned above (including my e-mail address and phone number) can be gathered, processed and used for sales promotion and market research by Infineon Technologies AG and its licensed distribution partners.

For more information about our privacy policy please click onPrivacy Policy

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office

Find a location

Ask Infineon