IGBT Modules

  • Products
  • Highlights
  • Documents
  • Boards
  • Simulation
  • Videos
  • Forums
  • Support
  • Software & Tools
  • Sales Insight

We offer module concepts providing electrical performance and highest reliability without limiting the design flexibility.



Latest Activities

Product image PrimePACKIGBT5.XT  

Partner use case for Infineon products

We created the Infineon Industrial Power Partner Network (IIPPN) to simplify and accelerate the development and design-in of integrated, tried-and-tested industrial power solutions. By bringing competent partners together in a powerful network, IIPPN bundles our product and system understanding with our partners’ skills. You can tap into this synergized expertise through proven use case examples.

Discover our use cases for PrimePACK™ with IGBT5 and .XT

 


Related Information

Stacks and Assemblies   Evaluation Boards   EiceDRIVER, EiceDRIVER™, HV Gate Driver Boards, HV Gate Driver ICs, Enhanced, Safe, Compact
         
IGBTs   Automotive IGBT Modules   Intelligent Power Modules

Shortform Catalog

IPOSIM - Power Simulation

Thermal Interface Material (TIM) 
    
PowerGuru



Product_image_Mipaq_pro  

 

 

MIPAQ™ Pro

MIPAQ™ Pro intelligent power module (IPM) is a fully qualified and tested IPM integrating IGBTs, gate drivers, a heat sink, sensors, digital control electronics as well as digital bus communication. It comes in a half-bridge configuration with blocking voltages of 1200 V and 1700 V. Discover a new Dimension of Smart Protection

 


Product_image_xhp  

 

 

XHP™ - FleXible High-Power Platform

The new housing for high-power IGBT modules is designed to cover the full-voltage range of IGBT chips from 3.3 to 6.5 kV. Principle applications of the new package are expected in industrial drives, traction, renewable energy and power transmission applications. Discover more about our XHP

 


Product image PrimePACKIGBT5.XT  

 

 

PrimePACK™ with IGBT5 and .XT

The innovative technologies IGBT5 and .XT will at first extend the well-known PrimePACK™ portfolio. With these new technologies the power density can be increased by 25% or the life time can be extended by a factor 10. More about our PrimePACK TM Modules with IGBT5 and .XT

 


PrimePACK™ with TIM  

 

Thermal Interface Material (TIM)

TIM is the abbreviation for Infineon`s new Thermal Interface Material. With the ongoing increase of power densities in power electronics the thermal interface between power module and heatsink becomes a larger challenge. Further information, such as articles, editorials and application notes are available.

 


SmartPIM 2  

 

 

 

Smart Power Modules

This module family provides all reliability characteristics known from the established PressFIT technology and comes up with advanced features. The complete housing family will follow the same mounting process and cover a possible current range up to 200 A distributed over the different housing sizes. Read more about our Smart Power Modules

 

 

 


Product image Easy 2B - Pressfit - blank  

Modules for Photo-voltaic String and Multi-String Inverters

Tailor-made modules for photo-voltaic string and multi-string inverters. Optimised inverter efficiency and performance can be achieved. Fast and solder-less assembly is possible using the proven PressFIT technology. Read more about our modules for Photo-voltaic String and Multi-String Inverters

 

Silicon Carbide (SiC)

Power modules available with Silicon Carbide (SiC) diodes and transistors. These key components for modern and innovative power electronic solutions aim for the highest power density and efficiency. Those targets can be achieved by using the chips as stand-alone components or in combination with silicon power devices in power modules. Find out more about our SiC Modules

 

SiC-icon

 


Product image 2ED300C17-S_2  

 

 

 

EiceDRIVER™ - Gate Driver ICs and Boards

Highly reliable solutions for driving MOSFETs, IGBTs and IGBT modules which enable our customers to build reliable and efficient applications. Discover our broad spectrum of optimized low and high voltage gate driver ICs and boards

 


Product image P-IG-IHM_B ifx  

IHM / IHV IGBT modules B-series

The well known IHM (IGBT High-Power Modules) & IHV (IGBT High-Voltage Modules) are robust and work with supreme reliability at any temperature condition from -40/-50°C up to +150°C. IHM-B/IHV-B are offered in a range of 500 A to 3600 A at 1200 V to 4,5 kV, which enables them through different topologies (half-bridge-, single switch-, chopper- and diode modules) to be used in various high power inverter sizes. Read more about our IHM / IHV IGBT modules B-series

 

3.3 kV modules in IHV housing

The IHM/IHV product group covers all possible inverter power sizes as single switch, half-bridge-, chopper and diode modules. More about our 3.3 kV modules in IHV portfolio

 


Product image P-IG-IHV-H_IH12 ifx  

4.5kV Modules in IHV housing

The 4,5 kV trench plus Field stop IGBT and Field stop diode chips fill the gap between the voltage classes of 3.3 kV and 6.5 kV IGBT modules. More about our 4.5 kV modules

 

6.5 kV Modules in IHV housing

New RCDC technology introduced to address customers’ demand of high power density, efficiency, long lifecycle, reliability, improved temperature behavior and reduced systems costs in high voltage applications. It combines IGBT and diode function in one chip. IHV housing established a standard for high power IGBT modules which was used in countless applications all over the world. Read more about our 6.5 kV IGBT modules

 


Product image 34mm  

 

 

34 mm & 62 mm IGBT Modules

Flexibility, optimal electrical performance and highest reliability. These are the keywords for a successful inverter layout. The 34 mm and 62 mm product family of Half Bridges and Single Switches with the state-of-the-art IGBT4 Chip Technology perfectly fits into modern inverter concepts for all kinds of applications. Our well-known 34 and 62 mm modules are the right choice for your design.

 


Product image EconoPACK +_OEx  

 

 

EconoPACK™+ D-series

The innovative EconoPACK™+ D-series takes care of reliable and solderless press-in contacts with PressFIT auxiliary terminals. The PressFIT contacts provide also the flexibility for a solder process, if required. The D-series is focused on a rugged and robust module design by injected molded control and power terminals and ultrasonic welded power terminals. Make the next step with the EconoPACK™+ D-series

 


Product image EconoPACK 4  

 

EconoPIM™/ EconoPACK™ 650V IGBT 4

The new 650V IGBT4-E4 is an optimized chip version designed with respect to the application needs. The new device features an improved softness during switch-off and as a result of the soft turn-off a reduced EMI effort. Read more about our EconoPIM™/ EconoPACK™ 650V IGBT 4

 

EconoPACK™ 4 IGBT Modules

The EconoPACK™ 4 package perfectly fits into the well-known Econo portfolio. EconoPACK™ 4 features screw power terminal, providing excellent electric connection. DC and AC link are separated and distinguishable at one glance for ease of use. More about our EconoPACK™ 4 IGBT Modules

 


Product image EconoDUAL 3  

 

 

EconoDUAL™ 3 650V/ 1200V/ 1700V 600A

Infineon offers the well-established EconoDUAL™ 3 series. Our contribution to your success are new advanced assembly technologies, superb thermal performances to enable full power utilization, Plug and play upgrades of existing inverter designs and PressFIT and solder pin versions. Best in class: EconoDUAL 3 650V/ 1200V/ 1700V 600A

 


Product Brochure

Title Size Date Version
2.1 MB 09 May 2016 01_00
216 KB 09 May 2016 01_00
1.3 MB 27 Apr 2016 08_00

Product Brief

Title Size Date Version
248 KB 09 May 2016 01_00
239 KB 27 Apr 2016 02_00
106 KB 27 Apr 2016 07_00
212 KB 27 Apr 2016 02_00
283 KB 27 Apr 2016 02_00
188 KB 27 Apr 2016 02_00
197 KB 27 Apr 2016 07_00
452 KB 27 Apr 2016 08_00
433 KB 27 Apr 2016 08_00
165 KB 27 Apr 2016 07_00
440 KB 27 Apr 2016 07_00
476 KB 27 Apr 2016 04_00
307 KB 27 Apr 2016 08_00
168 KB 27 Apr 2016 06_00
616 KB 27 Apr 2016 08_00
666 KB 27 Apr 2016 08_00
410 KB 27 Apr 2016 04_00

Application Brochure

Title Size Date Version
2.4 MB 27 Apr 2016 09_00
1.5 MB 27 Apr 2016 08_00
2.6 MB 27 Apr 2016 08_00
6.7 MB 30 Jul 2014
1.9 MB 26 Jun 2014 01_00
5.4 MB 18 Apr 2013

Application Notes

Title Size Date Version
393 KB 26 Jan 2016 01_01
738 KB 17 Dec 2015 01_00
2.2 MB 03 Dec 2015 01_02
630 KB 05 Feb 2008
728 KB 05 Aug 2014
389 KB 10 Feb 2014
921 KB 09 Mar 2015 01_01
1.3 MB 16 Dec 2014 01_01
1.5 MB 14 Jul 2014
432 KB 14 Jul 2014
2.3 MB 27 Mar 2014 02_00
1 MB 21 Mar 2014
1.2 MB 21 Mar 2014
818 KB 10 Feb 2014
489 KB 10 Feb 2014
194 KB 10 Feb 2014
245 KB 10 Feb 2014
252 KB 10 Feb 2014
460 KB 10 Feb 2014
302 KB 10 Feb 2014
408 KB 10 Feb 2014
111 KB 10 Feb 2014
243 KB 10 Feb 2014
111 KB 10 Feb 2014
72 KB 10 Feb 2014
28 KB 10 Feb 2014
28 KB 10 Feb 2014
960 KB 18 Aug 2010
295 KB 13 Jan 2010
295 KB 20 Jun 2008
1.9 MB 05 May 2011
1.1 MB 14 Dec 2010
969 KB 08 Nov 2013
1.4 MB 21 Jun 2011
1.3 MB 21 Jun 2011
308 KB 06 Jun 2008
834 KB 16 Aug 2013
1.2 MB 05 Jan 2017 02_03
845 KB 29 Apr 2013
1.5 MB 14 Mar 2013
950 KB 01 Feb 2013
1.2 MB 01 Aug 2016 02_01
879 KB 30 May 2012
382 KB 09 Jan 2012
1 MB 14 Feb 2011
611 KB 14 Feb 2011
1.6 MB 14 Dec 2010
914 KB 18 Aug 2010
1.1 MB 14 Feb 2010
1.5 MB 22 Oct 2009
386 KB 31 Aug 2009
211 KB 31 Aug 2009
84 KB 09 Apr 2009

Editorials

Title Size Date Version
707 KB 30 Oct 2014 01_00
908 KB 04 Nov 2015 01_00
521 KB 04 Nov 2015 01_00
553 KB 04 Nov 2015 01_00
844 KB 07 Feb 2014
344 KB 04 Nov 2015 01_00
386 KB 04 Nov 2015 01_00
366 KB 04 Nov 2015 01_00
297 KB 04 Nov 2015 01_00
921 KB 25 Aug 2014
676 KB 17 Jul 2014
818 KB 31 May 2014
892 KB 31 May 2014
1.1 MB 31 May 2014
704 KB 31 May 2014
759 KB 31 May 2014
3.7 MB 31 May 2014
1.7 MB 31 May 2014
1.1 MB 31 May 2014
377 KB 12 Feb 2014
668 KB 11 Feb 2014
1,017 KB 11 Feb 2014
734 KB 11 Feb 2014
1.2 MB 11 Feb 2014
716 KB 11 Feb 2014
790 KB 11 Feb 2014
1.1 MB 11 Feb 2014
141 KB 07 Feb 2014
384 KB 07 Feb 2014
358 KB 07 Feb 2014
324 KB 07 Feb 2014
213 KB 07 Feb 2014
297 KB 07 Feb 2014
529 KB 07 Feb 2014
331 KB 07 Feb 2014
203 KB 07 Feb 2014
220 KB 07 Feb 2014
60 KB 07 Feb 2014
90 KB 07 Feb 2014
37 KB 07 Feb 2014
1.6 MB 27 Jun 2013
309 KB 31 May 2012
561 KB 31 May 2012
518 KB 31 May 2012
630 KB 31 May 2012
937 KB 31 May 2011
488 KB 31 May 2011
478 KB 31 May 2011
586 KB 31 May 2011
572 KB 31 May 2011
586 KB 31 May 2011
624 KB 31 Jan 2011
1 MB 31 Jan 2011
325 KB 31 Jan 2011
435 KB 31 Jan 2011
240 KB 31 Jan 2011
726 KB 31 Jan 2011
191 KB 31 Jan 2011
366 KB 31 Jan 2011
545 KB 31 Jan 2011
310 KB 31 Jan 2011
731 KB 31 Jan 2011
325 KB 31 Jan 2011
402 KB 31 Jan 2011
275 KB 31 Jan 2011
415 KB 08 Jul 2008
348 KB 06 Jun 2008
309 KB 06 Jun 2008
795 KB 06 Jun 2008
407 KB 06 Jun 2008
1.3 MB 06 Jun 2008
495 KB 06 Jun 2008
472 KB 06 Jun 2008
1.6 MB 06 Jun 2008
844 KB 07 Nov 2007

Article

Title Size Date Version
201 KB 24 Oct 2016 01_00
327 KB 25 Jul 2016 01_00
942 KB 30 Oct 2014 01_00
832 KB 10 Aug 2016 01_00
537 KB 18 May 2016 01_00
372 KB 25 Jul 2016 01_00
367 KB 13 Oct 2015 01_00
286 KB 13 Oct 2015 01_00
3.2 MB 13 Oct 2015 01_00
410 KB 06 May 2015 01_00

Product Catalogue

Title Size Date Version
4.8 MB 21 Jun 2016 02_00

Product Selection Guide

Title Size Date Version
3.5 MB 16 Mar 2017 01_00

Evaluation Boards

Board Family Description Status
MA400E12 IGBT Modules Adapter board with booster stage for 1200V IHM modules (130mm x 140mm). The IGBT module is to be ordered separately.
  • For connecting 1200V IHM IGBT Modules and driver boards
on request
MA040E12 IGBT Modules Evaluation board containing an isolated gate driver power supply and logic interface for  MIPAQ™ serve.
  • For driving MIPAQ™ serve Modules
on request
F3L020E07-F-P IGBT Modules Evaluation Driver board for 650V 3-level EconoPACK™ 4 modules in NPC1-topology. Coreless transformer IGBT drivers (replaced by 1ED020I12-F2) are used for gate control and protection.
  • Equipped with EiceDRIVER™ 1ED020I12-F2
  • For driving 650V EconoPACK™ 4 3-level IGBT Modules (NPC1)
on request
MA200E12 IGBT Modules Evaluation Adapter board with booster stage for 1200V EconoDUAL™ 3 modules.
  • For connecting 1200V EconoDUAL™ 3 Modules and driver boards
on request
MA070E17 IGBT Modules Evaluation Adapter board with booster stage for 62mm modules up to 1700V.
  • For connecting 1700V 62mm Modules and driver boards
on request
MA300E17 IGBT Modules Evaluation Adapter board containing a booster stage for driving 1700V PrimePACK™ in single or parallel configuration.
  • For connecting 1700V PrimePACK™ IGBT Modules and driver boards
on request
MA200E17 IGBT Modules Evaluation Adapter board with booster stage for 1700V EconoDUAL™ 3 modules.
  • For connecting 1700V EconoDUAL™ 3 Modules and driver boards
on request
2ED250E12-F IGBT Modules Evaluation Driver Board for PrimePACK™ Modules up to 1200V using a coreless transformer single-channel driver (replaced by 1ED020I12-F2).
  • Equipped with EiceDRIVER™ 1ED020I12-F
  • For driving PrimePACK™ IGBT Modules
on request
MA3L080E07 IGBT Modules Evaluation Adapter Board with booster stage for EconoPACK™ 4 3-Level Modules in NPC1-Topology (650V)
  • For connecting 650V EconoPACK™ 4 IGBT Modules (NPC1) and Driver boards
on request
EVAL-1ED020I12-B2 Gate Driver, IGBT Modules Evaluation Board for 1ED020I12-B2 - Galvanic isolated single channel IGBT driver IC with CT technology for 600V/1200V IGBTs.
  • Driving IGBTs
  • For equipping 1ED 1200V single channel EiceDRIVER™
active and preferred
2ED300C17-ST
    active and preferred
    F3L2020E12-F-P_EVAL Gate Driver, IGBT Modules Evaluation Driver board for 1200V EconoPACK™ 4 3-Level Modules in NPC2-Topology. Coreless transformer IGBT drivers (replaced by 1ED020I12-F2) are used for gate control and protection.
    • Equipped with EiceDRIVER™ 1ED020I12-F2
    • For driving 1200V 3-level EconoPACK™ 4 modules (NPC2)
    on request
    MA300E12 IGBT Modules Evaluation Adapter board containing a booster stage for driving 1200V PrimePACK™ in single or parallel configuration.
    • For connecting 1200V PrimePACK™ IGBT Modules and driver boards
    on request
    2ED300E17-SFO Gate Driver, IGBT Modules This evaluation board for the 2ED300C17-S / -ST IGBT driver boards can be used for all medium and high power IGBT modules up to 1700V.
    • For equipping EiceDRIVER™ 2ED300C17-S / -ST
    on request
    6ED100E12-F2 IGBT Modules Evaluation Driver board for EconoPACK™+ IGBT modules, using a coreless transformer single-channel driver (replaced by 1ED020I12-F2).
    • Equipped with EiceDRIVER™ 1ED020I12-F
    • For driving EconoPACK™+ IGBT Modules
    on request
    MA070E12 IGBT Modules Evaluation Adapter board with booster stage for 62mm modules up to 1200V.
    • For connecting 1200V 62mm Modules and driver boards
    on request
    7ED020E12-FI-W2 IGBT Modules Evaluation Driver Board for EasyPIM™ 2B PressFIT Modules up to 1200V. Coreless transformer halfbridge IGBT drivers (2ED020I12-FI) are used for gate control and protection.
    • Equipped with EiceDRIVER™ 2ED020I12-FI
    • For driving EasyPIM™ 2B PressFIT Modules
    on request
    MA401E12 IGBT Modules Evaluation Adapter Board with booster stage for IHM IGBT Modules up to 1200V (140mm x 190mm).
    • For connecting 1200V IHM IGBT Modules and driver boards
    on request
    MA401E17 IGBT Modules Evaluation Adapter Board with booster stage for IHM IGBT Modules up to 1700V (140mm x 190mm).
    • For connecting 1700V IHM IGBT Modules and driver boards
    on request
    MA3AE12 IGBT Modules Isolating amplifier for current measurement with MIPAQ™ base up to 1200V.
    • For 1200V MIPAQ™ base Modules
    on request
    F3L030E07-F-W2 IGBT Modules Evaluation Driver board for 650V Easy2B 3-level modules in NPC1-topology. Coreless transformer IGBT drivers (replaced by 1ED020I12-F2) are used for gate control and protection.
    • Equipped with EiceDRIVER™ 1ED020I12-F2
    • For driving Easy2B 3-level Modules
    on request
    MA3L120E12_EVAL IGBT Modules Evaluation Adapter board with booster stage for 1200V EconoPACK™ 4 3-Level Modules in NPC2-Topology.
    • For connecting 1200V EconoPACK™ 4 IGBT Modules (NPC2) and Driver boards
    on request
    MA400E17 IGBT Modules Evaluation Adapter board with booster stage for IHM modules up to 1700V (130mm x 140mm).
    • For connecting 1700V IHM IGBT Modules and driver boards
    on request
    2ED300C17-S
      active and preferred
      2ED100E12-F2 IGBT Modules Evaluation Driver Board for EconoDUAL™3 Modules using a coreless transformer single-channel driver (replaced by the EiceDRIVER™ 1ED020I12-F2)
      • Equipped with EiceDRIVER™ 1ED020I12-F
      • For driving EconoDUAL™3
      on request
      7ED020E12-FI-U1 IGBT Modules Evaluation Driver Board for SmartPIM 1 Modules up to 1200V. Coreless transformer half-bridge IGBT drivers (2ED020I12-FI) are used for gate control and protection.
      • Equipped with EiceDRIVER™ 2ED020I12-FI
      • For driving SmartPIM 1 Modules
      on request

      Simulation Models

      Title Size Date Version
      2.7 MB 09 Dec 2016 07_09
      XHP™ - Infineon´s new flexible high power platform

      XHP™ - Infineon´s new flexible high power platform

      Get an first impression how XHP™ will boost your system. This video explain how you can reach the next level of flexibility with Infineon´s new high power platform.

       
      Length 4:36

       

      Thermal Interface Material

      Thermal Interface Material

      A thermal interface material, especially developed for and pre-applied to Infineon`s power modules outperforms the general purpose materials available.

       
      Length 1:48

       

      EiceDRIVER™ 2EDL Driver IC Family

      EiceDRIVER™ 2EDL Driver IC Family

      EiceDRIVER™ 2EDL is a 600V half bridge gate driver IC family basing on level-shifter SOI (Silicon on Insulator) technology, which integrates low-ohmic ultrafast bootstrap diode and supports higher efficiency and smaller form factors of applications. 

       
      Length 9:21

       

      PressFit Technology

      PressFit Technology

      Customers of power electronics require ever more modern, easy connection technologies, which also provide a higher reliability to meet the trends to higher temperatures and new applications.PressFIT is a force fitting technology for power semiconductor modules, which offers these possibilities.

       
      Length 3:00

       

      Infineon’s New 4.5kV IHV IGBT

      Infineon’s New 4.5kV IHV IGBT

      The new 4.5kV IGBT modules are optimized for use in traction drives and high-voltage DC transmission systems.

       
      Length 4:19

       

      Power Conversion EN

      Power Conversion EN

      Infineon provides a comprehensive portfolio of high-power products for Power Conversion, to help its customers to achieve their aims. These high-performance products boost the reliability and efficiency of inverters for photovoltaic or wind applications.

       
      Length 2:02

       

      Advanced Transmission & Distribution EN

      Advanced Transmission & Distribution EN

      Thyristors have dominated this application for many decades. Nowadays thyristors as well as IGBTs are used in HVDC systems and FACTS to fulfill different needs.

       
      Length 1:39

       

      Renewable energy from offshore wind farms

      Renewable energy from offshore wind farms

      Energy means life: It heats houses, powers cars and lights megacities. The global appetite for energy is voracious, while resources are dwindling. One third of the energy consumed worldwide is electricity and the trend is rising. The name of the key energy source of the future is energy efficiency. Optimal electricity use is achieved by harnessing smart semiconductor technology: Innovative chip solutions fine-tune cars, industrial plants, consumer and household electronics to use less energy.

       
      Length 7:32

       

      Find an answer to your question

      Infineon welcomes your comments and questions.

      If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

      You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

      I agree that my personal data mentioned above (including my e-mail address and phone number) can be gathered, processed and used for sales promotion and market research by Infineon Technologies AG and its licensed distribution partners.

      For more information about our privacy policy please click onPrivacy Policy

      Where to buy

      Please use our location finder to get in contact with your nearest Infineon distributor or sales office

      Find a location

      Ask Infineon