KIT_XMC48_RLX_ECAT_V2.1
Overview
XMC4800 Relax EtherCAT Kit
-
Order Number: KIT_XMC48_RELAX_ECAT_V2.1
-
Recommended resale price: € 50,-
ModusToolbox™ software supports application development using the XMC4800 Relax EtherCAT ® evaluation kit by providing board support package (BSP) and validated code examples to help you get started. To download the latest version of the software, please visit the ModusToolbox™ webpage.
Summary of Features
- XMC4800-F144 Microcontroller based on ARM® Cortex®-M4@144MHZ, integrated EtherCAT® Slave Controller, 2MB Flash and 352KB RAM
- On-Board Debugger
- Power over USB
- ESD and reverse current protection
- 2 x user button and 2 x user LED
- Arduino hardware compatible 3.3V pinout
- Real Time Clock crystal
- Quad SPI Flash
- microSD Card Slot
- Ethernet PHY and RJ45 Jack
- CAN node
- EtherCAT® node
- Full integration with ModusToolbox™ IDE through Board Support Package (BSP)
Support