EVAL-IGBT-650V-TO247-4

  • Overview
  • Parametrics
  • Diagrams
  • Documents
  • Order
  • Boards
  • Simulation
  • Videos
  • Packaging
  • Quality
  • Support
  • Software & Tools
  • Sales Insight

Description:

The EVAL-IGBT-650V-TO-247-4 board enables the evaluation of IGBT performance during switching events, as for instance double pulse test, and in particular a fair comparison between TO-247 3pin and TO-247 4pin packages. The board allows easy setup and adjustment of the main parameters such as switching current and voltage, on and off gate resistors and case temperature. The basic phase-leg topology of the board can be easily configured for use as a step-down or step-up DC-DC converter. Finally, the evaluation board can serve as a reference of a PCB layout with low parasitic inductance on the power loop.

 

The board is available in 2 variants - with a current measurement shunt and without the shunt

Summary of Features:

  • Complete setup for evaluation of IGBT performance during switching
  • Adaptable for discrete in both TO-247 3pin and TO-247 4pin packages
  • Easy setup and adjustment of the main parameters
  • Optional coaxial shunt for high accurate current measurement
  • Configurable for continuous operation as a step-down or step-up DC-DC converter
  • Can be used as a reference of low parasitic inductance PCB layout

Target Applications:


Parametric EVAL-IGBT-650V-TO247-4
Product Name   EVAL-IGBT-650V-TO247-4
Family   IGBT Discrete
Target Application   Power Supplies
Target Application   Solar Energy Systems
Applications   Server/Telecom
Qualification   Industrial
Topology   Half Bridge
Input Type   DC

Application Notes

Title Size Date Version
2.4 MB 17 Apr 2015 01_00
1.1 MB 09 Apr 2009
1.1 MB 04 Nov 2014 01_00

Product Brief

Title Size Date Version
278 KB 14 Jul 2014 01_00
592 KB 04 Nov 2014 01_00

Product Selection Guide

Title Size Date Version
22.2 MB 21 Feb 2017 00_00
Sales Product Name EVAL-IGBT-650V-TO247-4
OPN EVALIGBT650VTO2474TOBO1
Product Status active and preferred
Order online
Package Name --
Completely lead free
Halogen free
RoHS compliant no
Packing Size 1
Packing Type CONTAINER
TRENCHSTOP™ 5 in TO-247 4pin Package - Portfolio Overview

TRENCHSTOP™ 5 in TO-247 4pin Package - Portfolio Overview

This video will provide you information about the best in class performance of the TRENCHSTOP™ 5 IGBT technology.
Length 3:24
TRENCHSTOP™ 5 IGBTs in Kelvine Emitter Configuration - Benefits of TRENCHSTOP™ 5 in TO-247 4pin

TRENCHSTOP™ 5 IGBTs in Kelvine Emitter Configuration - Benefits of TRENCHSTOP™ 5 in TO-247 4pin

This video will provide you information about the best in class performance of the TRENCHSTOP™5 IGBT technology.
Length 2:06
TRENCHSTOP™ 5 in TO-247 4pin Evaluation Board - Double Pulse Testing

TRENCHSTOP™ 5 in TO-247 4pin Evaluation Board - Double Pulse Testing

In this video it is explained how to configure the TRENCHSTOP™ 5 in TO-247 4pin Evaluation Board as a switching cell and use it to do double pulse tests.
Length 3:45
TRENCHSTOP™ 5 in TO-247 4pin Evaluation Board - Measurement results: TO-247 versus TO-247 4pin

TRENCHSTOP™ 5 in TO-247 4pin Evaluation Board - Measurement results: TO-247 versus TO-247 4pin

The last part of this video series shows the switching behaviour and losses of TRENCHSTOP™ 5 IGBTs in TO-247 and TO-247 4pin packages. It is demonstrated how these packages influence the switching characteristics and how the TO-247 4pin package helps to reduce the switching losses.
Length 2:02
TRENCHSTOP™ 5 IGBTs in Kelvine Emitter Configuration - Principle of Kelvin Emitter

TRENCHSTOP™ 5 IGBTs in Kelvine Emitter Configuration - Principle of Kelvin Emitter

This video will provide you information about the best in class performance of the TRENCHSTOP™5 IGBT technology.
Length 6:58
TRENCHSTOP™ 5 in TO-247 4pin Evaluation Board - Board Description And Purpose

TRENCHSTOP™ 5 in TO-247 4pin Evaluation Board - Board Description And Purpose

This video gives a general introduction of the TRENCHSTOP™ 5 in TO-247 4pin Evaluation Board. It explains the main features and components as well as the delivery scope.
Length 3:23
TRENCHSTOP™ 5 in TO-247 4pin Evaluation Board - Adjusting the Measurement Conditions

TRENCHSTOP™ 5 in TO-247 4pin Evaluation Board - Adjusting the Measurement Conditions

Part 3 of this video tutorial shows how to adjust the measurement conditions that were not covered in part 2. It is explained how to change gate resistors, adjust the case temperature and assemble 3pin and 4pin packages.
Length 2:22

Find an answer to your question

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

I agree that my personal data mentioned above (including my e-mail address and phone number) can be gathered, processed and used for sales promotion and market research by Infineon Technologies AG and its licensed distribution partners.

For more information about our privacy policy please click onPrivacy Policy

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office

Find a location

Ask Infineon