ESD200-B1-CSP0201

  • Overview
  • Parametrics
  • Diagrams
  • Documents
  • Order
  • Boards
  • Simulation
  • Videos
  • Packaging
  • Quality
  • Support
  • Software & Tools
  • Sales Insight

Description:

Low Capacitance Bi-directional ESD / Transient Protection Diode

Summary of Features:

• ESD / transient protection according to:
– IEC61000-4-2 (ESD): ±16 kV (air/contact discharge)
– IEC61000-4-5 (Surge): 3A (8/20 µs)
• Bi-directional, working voltage up to VRWM = ±5.5 V max.
• Low capacitance: CL = 6.5 pF (typical)
• Ultra low dynamic resistance: RDYN = 0.20 Ω typ.
• Low reverse current. IR = 100nA (max.)
• Pb-free (RoHS compliant) and halogen free package

Target Applications:

• Keypad, touchpad, buttons, convenience keys
• LCD displays, Camera, audio lines, mobile communication, Consumer products (E-Book, MP3, DVD, DSC...)
• Notebooks tablets and desktop computers and their peripherals

Parametric ESD200-B1-CSP0201
VRWM  min  max -5.5V  5.5V
CL   6.5pF 
VESD  min  max -16.0kV  16.0kV
Rdyn (reverse)   0.2Ω 
Rdyn (forward)   0.2Ω 
Vcl typ. reverse (TLP 16A)   13
Vcl typ. forward (TLP 16A)   13
IR  max 100.0µA
Isurge   3.0A
Protected Lines   1

Data Sheet

Title Size Date Version
1.1 MB 25 Apr 2016 01_02

Application Notes

Title Size Date Version
852 KB 21 Oct 2015 01_01
118 KB 10 Mar 2017 01_00

Product Brief

Title Size Date Version
64 KB 11 Nov 2015 01_00

Article

Title Size Date Version
113 KB 23 Feb 2015 01_00

Additional Technical Information

Title Size Date Version
507 KB 12 May 2016 01_00

Material Content SheetInfo

Title Size Date Version
23 KB 31 Oct 2013 01_00
Sales Product Name ESD200-B1-CSP0201
OPN ESD200B1CSP0201XTSA1
Product Status active and preferred
Order online Buy online
Package Name SG-WLL-2
Completely lead free yes
Halogen free yes
RoHS compliant yes
Packing Size 15000
Packing Type TAPE & REEL
Moisture Level 1

Simulation Models

Title Size Date Version
153 KB 31 Jan 2016 02_10
681 KB 31 Jan 2016 02_10
950 KB 23 Sep 2016 02_10
ESD Protection Devices by Infineon Technologies

ESD Protection Devices by Infineon Technologies

Gadgets are getting increasingly important in our life. However, all the gadget features can be enjoyed only, if the gadget works reliably anytime.
Length 0:45

Find an answer to your question

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

I agree that my personal data mentioned above (including my e-mail address and phone number) can be gathered, processed and used for sales promotion and market research by Infineon Technologies AG and its licensed distribution partners.

For more information about our privacy policy please click onPrivacy Policy

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office

Find a location

Ask Infineon