ESD108-B1-CSP0201

  • Overview
  • Parametrics
  • Diagrams
  • Documents
  • Order
  • Boards
  • Simulation
  • Videos
  • Packaging
  • Quality
  • Support
  • Software & Tools
  • Sales Insight

Description:

Bi-directional Ultra-low Capacitance ESD / Transient Protection Diode

Summary of Features:

• ESD / transient protection of RF signal lines according to:
– IEC61000-4-2 (ESD): ±25 kV (air/contact)
– IEC61000-4-4 (EFT): 50 A (5/50 ns)
– IEC61000-4-5 (surge): 2.5 A (8/20 μs)
• Maximum working voltage: VRWM ±5.5 V
• Extremely low capacitance: CL = 0.28 pF (typical)
• Low clamping voltage: VCL = 20 V at IPP = 16 A (typical)
• Very low reverse current IR < 1 nA typ.
• Very small form factor down to 0.58 x 0.28 x 0.15 mm3
• Pb-free (RoHS compliant) and halogen free package

Target Applications:

• ESD protection of high-speed signal lines: USB 3.0, DVI, HDMI, S-ATA, DisplayPort, Thunderbolt
• RF antenna protection, frontend module, GPS, mobile TV, FM radio, UWB


Parametric ESD108-B1-CSP0201
VRWM  min  max -5.5V  5.5V
CL    (max) 0.28pF  (0.38pF)
VESD  min  max -25.0kV  25.0kV
Rdyn  min  max 0.78Ω  0.78Ω
Vcl typ. reverse   20V
Vcl typ. forward   30V
IR  max 20.0nA
IEFT   50A
Isurge   2.5A
Protected Lines   1

Data Sheet

Title Size Date Version
901 KB 21 Apr 2016 01_04

Application Notes

Title Size Date Version
852 KB 21 Oct 2015 01_01

Product Brief

Title Size Date Version
64 KB 11 Nov 2015 01_00

Article

Title Size Date Version
113 KB 23 Feb 2015 01_00

Additional Technical Information

Title Size Date Version
507 KB 12 May 2016 01_00

Material Content SheetInfo

Title Size Date Version
27 KB 30 Jul 2015 01_00
27 KB 30 Jul 2015 01_00
Sales Product Name ESD108-B1-CSP0201
OPN ESD108B1CSP0201XTSA1
Product Status active and preferred
Order online Buy online
Package Name SG-WLL-2
Completely lead free yes
Halogen free yes
RoHS compliant yes
Packing Size 15000
Packing Type TAPE & REEL
Moisture Level 1

Find an answer to your question

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

I agree that my personal data mentioned above (including my e-mail address and phone number) can be gathered, processed and used for sales promotion and market research by Infineon Technologies AG and its licensed distribution partners.

For more information about our privacy policy please click onPrivacy Policy

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office

Find a location

Ask Infineon