ESD5V3U4RRS

  • Overview
  • Parametrics
  • Diagrams
  • Documents
  • Order
  • Boards
  • Simulation
  • Videos
  • Packaging
  • Quality
  • Support
  • Software & Tools
  • Sales Insight

Description:

Ultra-Low Capacitance ESD Diode Array

Summary of Features:

  •  Rail-to-rail diodes with internal TVS diode
  •  ESD / transient protection of four I/O lines and one Vcc line exceeding: IEC61000-4-2 (ESD): ± 15 kV (contact) , IEC61000-4-4 (EFT): 2.5 kV / 50 A (5/50 ns) ,IEC61000-4-5 (surge): 3 A (8/20 μs)
  • Reverse working voltage data lines: 5.3 V max.
  • Reverse working voltage Vcc: 6 V max.
  • Very low capacitance: 0.4 pF typ.
  • Very low reverse current < 10 nA typ.
  • Very low clamping voltage: 12 V typ. at positive transients ,4 V typ. at negative transients
  • Pb-free (RoHS compliant) package

Target Applications:

  • USB 2.0 ports and future USB 3.0 ports
  • Ethernet port: 10/100/1000 Mb/s
  • IEEE 1394 FireWire ports
  • Mobile communications e.g. high-speed SIM card protection
  • Consumer products (STB, DVD, DSC, DVC...)
  • Notebooks and desktop computers, peripherals

Parametric ESD5V3U4RRS
VRWM   5.3V 
CL  min  max 0.4pF  0.6pF
VESD  max 15.0kV
VESD (IEC61000-4-2 contact)  min 15.0kV 
Rdyn (forward)   0.44Ω 
Rdyn (reverse)   0.62Ω 
Vcl typ. reverse (TLP 16A)   20V
Vcl typ. reverse (TLP 30A)   28V
Vcl typ. forward (TLP 16A)   12V
Vcl typ. forward (TLP 30A)   17V
IR  max 100.0µA
IR   10.0nA 
IEFT   50A
Isurge   3A
Protected Lines   5

Data Sheet

Title Size Date Version
823 KB 14 Jun 2011 01_01

Material Content SheetInfo

Title Size Date Version
23 KB 31 Oct 2013 01_00
Sales Product Name ESD5V3U4RRS
OPN ESD5V3U4RRSH6327XTSA1
Product Status active and preferred
Order online Buy online
Package Name PG-SOT363-6
Completely lead free yes
Halogen free yes
RoHS compliant yes
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
ESD Protection Devices by Infineon Technologies

ESD Protection Devices by Infineon Technologies

Gadgets are getting increasingly important in our life. However, all the gadget features can be enjoyed only, if the gadget works reliably anytime.
Length 0:45

Find an answer to your question

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

I agree that my personal data mentioned above (including my e-mail address and phone number) can be gathered, processed and used for sales promotion and market research by Infineon Technologies AG and its licensed distribution partners.

For more information about our privacy policy please click onPrivacy Policy

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office

Find a location

Ask Infineon