High Side Switches for Industrial Applications
Select a Subcategory
Infineon’s Industrial Mini PROFET™ and PROFET™ products are a family of protected High-Side Switches designed for all kinds of resistive, capacitive and inductive of loads in a variety of Industrial Applications. These PROtected FET devices incorporate a broad range of smart features like diagnose and protection. The Industrial Mini PROFET™ and PROFET™ products are fulfilling the needs of Industrial customers: offering outstanding quality and excellent reliability, even at an extended operating range. Read more
- Product Type List
- Documents
- Contact us
Key Features
- Protected High-Side Power Switch
- Protection functions: Short-circuit protection, Overload protection, Overtemperature Protection, Under- and overvoltage shutdown, Loss-of-ground and loss-of-V bb protection, Reverse battery protection, ESD Protection
- Available with Diagnosis Functions
- Wide operating voltage range up to 58V
- CMOS-compatible input
- PWM capability
- Improved Electromagnetic Compatibility (EMV)
- Very low standby current
- Green / RoHS compliant
Applications
- Microcontroller-compatible power switch for 12V/24V and 42V DC applications
- High-speed PWM applications
- For supply voltages up to 58V
- Qualified for 12V and 24V applications
- All types of resistive, inductive and capacitive loads
- Replacement of electromechanical relays, fuses and discrete circuits
- Driver for electromagnetic relays
- Power management for high-side-switching with low current consumption in OFF-mode