Industrial Transceivers
Select a Subcategory
In complex automation, building & power control, security, manufacturing, lighting and medical systems, each peripheral system component needs to communicate to a main control unit and to other peripherals via a reliable communication bus. In particular CAN is proven to be the most adequate, reliable and cost efficient communications standard in such kind of industrial applications.
Our industrial CAN transceivers provide proven quality, a reliable track record and high robustness with regards to EMI. ISO compliance is guaranteed.
Our IFX1050G has been optimized for high speed communication providing the highest reliability, whereas the IFX1054G is suited for applications requiring fault tolerance robustness at lower data rates. The IFX1040 provides in addition bus wake up functionality. Our transceiver product portfolio is complemented for low level system requirements and simple communication with the IFX1021 LIN transceiver.
Infineon transceivers key features
- Transmission rates up to 1Mbit/s
- ISO11898 compliant
- Receive-only mode
- Support of failure conditions
- Bus wake up
Infineon transceivers key benefits
- Low current consumption
- Thermal protection
- Low power modes
- Excellent EMI performance
- Standby/sleep mode
- Product Type List
- Documents
- Contact us