CoolSiC™ 1200V SiC JFET & Direct Drive Technology

 
  • Products
  • Highlights
  • Documents
  • Boards
  • Simulation
  • Videos
  • Forums
  • Support
  • Software & Tools

CoolSiC™ 1200V SiC JFET & Direct Drive Technology

CoolSiC 1200V SiC JFET & Direct Drive Technology


The revolutionary CoolSiC 1200V SiC JFET family, in combination with the proposed Direct Drive Technology, represents Infineon’s leading edge solution to bring actual designs towards new and so far unattainable efficiency levels. The new SiC JFET consistently reduces the switching losses with respect to the available IGBT based silicon devices and even the conduction losses when its ohmic characteristics are fully exploited.

Utmost efficiency at highest power density levels can be reached also thanks to Infineon’s CoolSiC monolithically integrated body diode, showing a switching performance comparable with that of an external SiC Schottky barrier diode. The Infineon SiC JFET, with its ultrafast body diode and dedicated Driver IC, represents the best solution for Solar, UPS and Industrial Drives applications by combining best performance, reliability, safety and ease of use.

NEW! Power Management Selection Guide 2016


Product OPN Product Status Order Online Packages Green VDS RDS (on) (multiple) ID Ptot IDpuls
Matching Results: 2                  
descending ascending           descending ascending descending ascending descending ascending descending ascending descending ascending
TO247
IJW120R100T1 

IJW120R100T1FKSA1

active and preferred

Buy online

PG-TO247-3

1200.0 V
0.1
26.0 A
190.0 W
78.0 A
IJW120R070T1 

IJW120R070T1FKSA1

active and preferred

Buy online

PG-TO247-3

1200.0 V
0.07
35.0 A
238.0 W
114.0 A

CoolSiC™ 1200V SiC JFET & Direct Drive Technology


Features Benefits Applications
  • Complete solution offer consisting of JFET, P-channel MOSFET and dedicated driver
  • No reverse recovery charge
  • Ohmic output characteristics
  • Monolithically integrated ultrafast Body Diode
  • Utmost efficiency levels reachable
  • No gate oxides in the structure
  • Direct Drive solution simplifies design in and enables normally-off behavior
  • Extremely low and temperature independent switching losses
  • Reduced conduction losses with respect to IGBT mainly at partial and at light load
  • Low power losses in reverse operation in combination with synchronous rectification
  • Enables either reduced cooling requirements, the adoption of higher operating frequencies resulting in system costs savings by shrinking passive components or enabling a higher power density design in same footprint
  • Utmost reliability

 

Evaluation Board Available - EVAL 1200V CoolSiC™
  • Topology: Halfbridge useable as
    Buck and Boost Converter
  • Input voltage 800V
  • NOC (non overlapping clock generator,
    dead-time generator)
  • Different supply options possible
  • Different gate control circuits possible

 

Learn more and download material

CoolSiC_EvalBoard_Suitcase CoolSiC_EvalBoard_Suitcase_closed

 

Reliability-data-button


CoolSiC™ 1200V SiC JFET & Direct Drive Technology

Product Selection Guide

Title Size Date Version
4.7 MB 22 Feb 2016 00_00

Product Overview

Title Size Date Version
2 MB 14 Mar 2014 01_00

Product Brief

Title Size Date Version
776 KB 14 May 2012

Application Notes

Title Size Date Version
4.9 MB 16 Dec 2013

Article

Title Size Date Version
432 KB 01 Oct 2014
376 KB 05 Sep 2014
129 KB 14 May 2012
516 KB 21 May 2012

Additional Product Information

Title Size Date Version
106 KB 14 May 2012

Product Catalogue

Title Size Date Version
4.4 MB 09 May 2016 01_00

Product Brochure

Title Size Date Version
2.1 MB 09 May 2016 01_00

CoolSiC™ 1200V SiC JFET & Direct Drive Technology

Evaluation Boards

Board Family Description Status
EVAL 1200V COOLSIC MOSFET, Gate Driver This evaluation board features the CoolSiC 1200V JFETs in conjunction with the EiceDRIVER 1EDI30J12CL. Each driver additionally controls a low-voltage p-channel MOSFET. These three devices are building up the Direct Drive JFET Topology.
  • 1EDI30J12CL
  • 1EDI30J12CP
  • BSC030P03NS3G
  • IJW120R070T1
  • IJW120R100T1
active and preferred

CoolSiC™ 1200V SiC JFET & Direct Drive Technology

Simulation Models

Title Size Date Version
3 KB 11 Nov 2013 01_00

CoolSiC™ 1200V SiC JFET & Direct Drive Technology

Self Service

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

I agree that my personal data mentioned above (including my e-mail address and phone number) can be gathered, processed and used for sales promotion and market research by Infineon Technologies AG and its licensed distribution partners.

For more information about our privacy policy please click on Privacy Policy

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office

Find a location

Ask Infineon