Security Controller contactless
Infineon is the number one worldwide for Chip Cards since 14 consecutive years. With product families from 8-bit (SLE 66), 16-bit (SLE 76) to 32-bit (SLE 88), Infineon offers the broadest range of products in the industry in all major Smart Card applications and underlines its leading position in technology development and product security.
By supporting all major industry standards in one platform (such as ISO 14443 Type B&A and Felica / ISO 18092 passive mode, Mifare compatible interface), Infineon’s products easily adapt to existing infrastructures, thus significantly reducing the overall cost of deployment. Compatibility with Infineon’s contact-based controllers allows a smooth migration path for all applications from contact-based to contact-less mode, impressively demonstrated by the success in e-Passport projects as well as all major payment schemes.
With our top-of-the-line product family, the SLE 78, Infineon brought security controllers to a new dimension by introducing Integrity Guard, the revolutionary security concept based on digital, mathematically modelled security mechanisms.
- Documents
- Contact us
Document Types
| Title | Date | Version | Size |
|---|---|---|---|
|
|
|||
| 08 Nov 2012 | 573 KB | ||
Secure Mobile Communication Brochure (Secure Mobile Communication.pdf) |
08 Nov 2012 | 235 KB | |
| 08 Nov 2012 | 565 KB | ||
Infineon Chip Card & Security Overview (Infineon Chip Card & Security-Overview.pdf) |
14 Dec 2012 | 414 KB | |
|
|
|||
Infineon Chip Card & Security ICs Product Overview (Infineon Chip Card & Security ICs Portfolio.pdf) |
14 Dec 2012 | 767 KB | |