SLE 88 SOLID FLASH™ Family
The SLE 88 SOLID FLASH™ family the Infineon’s state of the art 32-bit platform designed in 130nm CMOS technology, with:
- High security 32-bit proprietary CPU enabling secure multi-application and multitasking
- Large SOLID FLASH™ memory freely configurable in code and data with 500,000 cycles programming endurance
- High performance for SIMs / UICCs application with an intelligent power management system
- Maximum personalization performance with an internal clock running up to 66 MHz
The SLE 88 SOLID FLASH™ family has been rewarded by the Sesames Award of the "Best Hardware" at the Cartes 2006 exhibition. It offer a decisive time-to-market advantage to card vendors and service providers in the launch of secure SIM / UICC applications like NFC, latest trend of the next mobile phone services. It fulfills also the highest security requirements of Embedded Security and PayTV applications.
The SLE 88 SOLID FLASH™ products are composed as following:
- Products with ISO7816 interface for Secure SIM/UICC applications
- Procucts with ISO7816 and SWP interface for NFC applications
- Products with ISO7816 interface and a large offer of packaging for Embedded Security and PayTV applications

- Product Type List
- Documents
- Contact us