SLE 77 SOLID FLASH ™ family: 16-bit security controller
Our new SLE 77 SOLID FLASH ™ family is specifically designed to offer cost-optimized solutions for SDA and DDA Payment applications for both contactbased and contactless / dual interface projects.
Target segments are the low-end to mid range markets and EMVCo and EAL4+ (high) approval requirements.
The overall security concept of this family is based upon the combination of security measures in hardware and in software, which enables the customer to bring in their own security software expertise. Additional benefits are offered by the flexible 90nm SOLID FLASH technology, which is used on all SLE 77 products.
- Product Type List
- Documents
- Contact us