TPM Professional Package 4.3
Windows 8 ready!
The Infineon TPM Professional Package 4.3
provides unique TPM management and policy configuration features for businesses, IT managers and end users and supports different platform types, operating systems and multiple languages. The user friendly interface and configuration wizards guide the user through configuration processes and allow to easily set up the TPM for authentication, data integrity, system integrity, confidentiality and availability.
The
TPM management feature allows easy configuration of the platform to the TPM environment. It provides multi-faceted applications, to ensure that it is communicating to a trusted platform, whilst supporting seamless authentication with smart cards, secured USB and biometric devices.
The
key management features allow generation of keys and certificates through the TPM security chip; TPM-keys backup and restore; migration of keys and certificates; import of externally generated keys and certificates according to PKCS#12; and password reset.
The data management features allow important documents and data files to be stored securely, whilst authorized users can still access them easily. It supports Microsoft Encrypted File System (EFS), Personal Secure Drive (PSD), encrypted virtual drive, e-mail programs and web browsers encrypting and digital signing. It helps to protect against unauthorized access from network snoopers and hackers.
Infineon Technologies is committed to providing certified world-class security solutions that comply with Trusted Computing Group (TCG) standards in order to address the complex requirements of today’s 24 x 7 network environments.
PC manufacturers benefit from the complete Infineon TPM hardware and software stack since they can offer their customers an instant and out of the box solution with valuable features to use the TPM and better protect users’ computers.
The Infineon TPM Professional Package 4.3 supports a broad array of security features and functions including
- TCG compliant TSS Software Stack
TPM Device driver
TPM Device Driver Library
TSS Core Service
TSS Service Provider - Easy initialization
Quick Initialization Wizard
Security platform initialization wizard
Security platform user initialization wizard
Easy TPM BIOS activation by Physical Presence Interface - Management support
Automatic scheduled backup and restore functionality
Support of (non-) migratable user keys
Key and certificate migration
Secure Password reset management
Certificate viewer and PKCS#12 import
Additional management functionalities - Centralized system administration:
Silent mode initialization
Scripting functionality
Secure password reset management
Automatic and scheduled backup support
Support of group policies (computer/ user policies)
Extendable for the Infineon Trusted Computing Management Server (TCMS) - Application
Secure email encryption
Microsoft file and folder encryption (EFS)
Multiple PSD virtual drive encryption
Full 3rd party application support based on industry security interfaces (PKCS#11 and MS-CAPI) - Security
Enhanced authentication via SmartCard, USB tokens or Biometric sensors
WLAN authentication support
Dictionary Attack Prevention - Support of TCG main specification 1.2 and 1.1b
- Multiple TPM vendor support
Operating System support
- 32-bit operating systems:
- Microsoft Windows XP Professional Service Pack 3
- Microsoft Windows XP Home Edition Service Pack 3
- Microsoft Windows XP Media Center Edition 2005 Service Pack 3
- Microsoft Windows XP Tablet PC Edition 2005 Service Pack 3
- Microsoft Windows Vista Service Pack 2
- Microsoft Windows Server 2008 Service Pack 2
- Microsoft Windows 7 Service Pack 1
- Microsoft Windows 8
- 64-bit operating systems:
- Microsoft Windows XP Professional x64 Edition Service Pack 2 (AMD64)
- Microsoft Windows Vista Service Pack 2
- Microsoft Windows Server 2008 R2 Service Pack 1
- Microsoft Windows 7 Service Pack 1
Language support
- English
- French
- German
- Italian
- Japanese
- Spanish
- Chinese (Simplified)
- Chinese (Traditional)
- Korean
- Brazilian Portuguese
- Russian
- Czech
Application Support of MS-CAPI AND PKCS #11 Applications
- Microsoft Outlook® 2003 / 2007 / 2010
- Microsoft Office 2003 / 2007 / 2010
- Microsoft Internet Explorer® 8 / 9
- Mozilla Firefox™ 8.0
- Mozilla Thunderbird™ 8.0
- Netscape Communicator®
- Microsoft Encrypted File System
- RSA SecurID®
If you are a developer or a system integration engineer please contact us for direct access to the Infineon TPM Professional Package. Please note, the TPM Professional Package is not distributed by Infineon Technologies directly to end users. For download contact your PC-manufacturer (see also related links at the upper right on this page).