Companion IC family (FlexRay™ IC, ...)

SAKCIC751EOSMT_72dpi_144px_content

Companion IC s for seamless scalability of Microcontrollers. We currently offer two Companion ICs that extends the functionality of Infineon Microcontrollers: a smart external 5 V ADC ( CIC751) and a Stand alone FlexRay™ Controller ( CIC310).   CIC751 is a 16-Channel 5V ADC Companion IC for Automotive Embedded Control optimized for highly demanding applications, where cost efficient 5 V analogue sensing capability is needed beyond microcontroller’s on-board resources.


Ask Infineon!

International Toll Free:

0(0)800 951 951 951

Direct Access:

+49 89 234 65555

Infineon is happy to help you:

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office

 

Document Types

 
Title Date Version Size
Application Notes

Design Guideline for CIC310 Board Layout (ap9000010_CIC310_PCB.pdf)

01 Nov 2007 v1.0 865 KB