XC22xxN-Series
Select a Subcategory
The XC226xN (LQFP-100) and XC223xN (LQFP-64) microcontroller series is based on Infineon's popular and well-established C166 architecture. With a Flash size of up to 320 K and a 80MHz performance, the micro controller is well suited for automotive and motorcycle body applications.
Key features:
- 80 MHz frequency = 80 MIPS performance
- Up to 320 KB of flash memory and 34 KB of RAM
- Parallel Flash Programming
- Up to 2 PWM units (CCU6) to drive 3-phase motor
- Two very fast 10-bit A/D converters
- Up to 6 serial interfaces (USIC channels)
- Up to 6 CAN
- Low power consumption
- Low power modes
- DAP - Device Access Port (2 wire JTAG, replaces 5 wire JTAG)
| XC22xxN Series | |||||||
|---|---|---|---|---|---|---|---|
| Subfamily | XC2238N | XC2236N | XC2234N | XC2268N | XC2265N | XC2263N | |
| Core | Core | C166SV2 | |||||
| Frequency (MHz) | 40-80 | ||||||
| Package | QFP 64 | QFP 100 | |||||
| Flash | Program Flash (kB) | 128-256 | 128-256 | 128-256 | 128-256 | 128-256 | 128-256 |
| Flash | Data Flash (kB) | 64 | 64 | 64 | 64 | 64 | 64 |
| SRAM | ∑ SRAM (kB) | 10-34 | 10-34 | 10-34 | 10-34 | 10-34 | 10-34 |
| CAN | Channels
(message objects) |
6 (256) | 1 (32) | 1 (32) | 6 (256) | 3 (96) | 1 (32) |
| ADC | Channels | 9 | 9 | 9 | 16 | 16 | 16 |
|
Universal Serial Interface
[USIC] Channels* |
4 | 4 | 2 | 6 | 6 | 4 | |
|
Capture Compare
Units [CCU]** |
CCU 1 | 0 | 0 | 0 | 0 | 0 | 0 |
| CCU 2 | 1 | 1 | 1 | 1 | 1 | 1 | |
| CCU 6 | 2 | 2 | 2 | 2 | 2 | 2 | |
| Temperatur (Tambient) | -40°C to
+125°C |
-40°C to
+125°C |
-40°C to
+125°C |
-40°C to
+125°C |
-40°C to
+125°C |
-40°C to
+125°C |
|
- Product Type List
- Documents
- Contact us