High Speed Data Interfaces

Please click on the respective Product Type names to see additional information or documents.

Show all Parameters

Download Spreadsheet

Product Type Product Status Order Online Packages Green VESD(min)(IEC61000-4-2 contact) VRWM CT @ f=1MHz IR (typ) VBR (min)
Matching Results: 17        
reset all selections         reset reset reset reset reset
descending ascending     descending ascending descending ascending descending ascending descending ascending descending ascending descending ascending descending ascending
BGF108C in production Buy S-WLP-18-4 RoHS Halogen-free 15.0 kV
4.0 V
27.0 pF
100.0 nA
5.0 V
BGF109C in production Buy S-WLP-24-3 RoHS Halogen-free 15.0 kV
4.0 V
27.0 pF
100.0 nA
7.0 V
BGF127 in production Request S-WLP-9-1 RoHS Halogen-free 25.0 kV
5.3 V
0.9 pF
1.0 nA
6.0 V
BGF128 in production Request S-WLP-8-6 RoHS Halogen-free 15.0 kV
5.0 V
10.0 pF
1.0 nA
18.5 V
ESD8V0L1B-02LRH in production Buy PG-TSLP-2-1 RoHS Halogen-free 25.0 kV
-8.0 - 14.0 V
8.5 pF
100.0 nA
8.5 V
ESD8V0L2B-03L in production Buy PG-TSLP-3-7 RoHS Halogen-free 15.0 kV
-8.0 - 14.0 V
4.0 pF
100.0 nA
8.5 V
ESD8V0R1B-02LRH in production Buy PG-TSLP-2-7 RoHS Halogen-free 15.0 kV
-8.0 - 14.0 V
4.0 pF
1.0 nA
8.5 V
ESD8V0R1B-02LS in production Buy PG-TSSLP-2-1 RoHS Halogen-free 15.0 kV
-8.0 - 14.0 V
4.0 pF
1.0 nA
8.5 V
ESD5V3U1U-02LRH in production Buy PG-TSLP-2-7 RoHS Halogen-free 20.0 kV
5.3 V
0.4 pF
10.0 nA
6.0 V
ESD5V3U1U-02LS in production Buy PG-TSSLP-2-1 RoHS Halogen-free 20.0 kV
5.3 V
0.4 pF
10.0 nA
6.0 V
ESD3V3U1U-02LRH in production Buy PG-TSLP-2-7 RoHS Halogen-free 20.0 kV
3.3 V
0.4 pF
1.0 nA
5.0 V
ESD3V3U1U-02LS in production Buy PG-TSSLP-2-1 RoHS Halogen-free 20.0 kV
3.3 V
0.4 pF
1.0 nA
5.0 V
ESD5V3U2U-03F in production Buy PG-TSFP-3 RoHS Halogen-free 20.0 kV
5.3 V
0.2 - 0.4 pF
1.0 nA
6.0 V
ESD5V3U2U-03LRH in production Buy PG-TSLP-3-7 RoHS Halogen-free 20.0 kV
5.3 V
0.2 - 0.4 pF
1.0 nA
6.0 V
ESD5V3U4RRS in production Buy PG-SOT363-6 RoHS Halogen-free 15.0 kV
5.3 V
0.4 pF
10.0 nA
6.0 V
ESD5V3U4U-HDMI in production Buy PG-TSLP-9-1 RoHS Halogen-free 20.0 kV
5.3 V
0.4 pF
1.0 nA
6.0 V
ESD5V0H1U-02LS in production Buy PG-TSSLP-2-1 RoHS Halogen-free 16.0 kV
5.0 V
0.2 pF
0.1 µA
200.0 V