Silicon Microphone

The microphone sensors are based on the semiconductor MEMS (Micro Electro Mechanical Systems) technology. Infineon SMM310 is optimized for consumer applications with special focus on mobile phones. Further application fields are notebooks and cameras.

The microphones are also suitable for automotive, industrial or medical applications, where microphones are directly assembled onto the PCB and size as well as temperature immunity matter.

Top customer values are enhanced and cost-reduced manufacturability due to reflow soldering capability, freedom of design due to the small size hologen free package, low current consumption and enhanced immunity to temperature, shock, vibration and EMI.

Get Technical Specifications

Silicone Microphone Video

 

Get the Flash Player to see this player.