2100 MHz to 2200 MHz
Infineon offers an extensive line of high power RF transistors for applications in the 2100 MHz to 2200 MHz frequency band that range in power from 10 watts to 200 watts. These transistors are suitable for use in WCDMA cellular base station power amplifier designs. Manufactured with our advanced LDMOS technology and high-volume, fully-automated assembly and test lines, these products provide excellent reliability and consistency. Our thermally-enhanced packages are Pb-free and RoHS-compliant.
Contact your local Infineon sales office or Infineon distributor for more information.
- Product Type List
- Contact us