2400 MHz to 2700 MHz

Infineon offers a line of high power RF transistors for applications in the 2400 MHz to 2700 MHz frequency band ranging in power from 10 watts to 130 watts. These transistors are suitable for use in CDMA, CDMA2000, Super3G and WiMAX cellular base station power amplifier designs. Manufactured with our advanced LDMOS technology and high-volume, fully-automated assembly and test lines, these products provide excellent reliability and consistency. Our thermally-enhanced packages are Pb-free and RoHS-compliant.

Contact your local Infineon sales office or Infineon distributor for more information.

Please click on the respective Product Type names to see additional information or documents.

Show all Parameters

Download Spreadsheet

Product Type Product Status Packages Green Flange Type Matching Frequency Band P1dB (typ) Supply Voltage
Matching Results: 10      
reset all selections       reset reset reset reset reset
descending ascending   descending ascending descending ascending descending ascending descending ascending descending ascending descending ascending descending ascending
PTF 240101S
PTF 240101S - 10 W in production PG:32259 Surface Mount
Input
2,400.0 - 2,700.0 MHz
10.0 W
28.0 V
PTFA 240451E
PTFA 240451E - 45 W in production PG:H-30256-2 Bolt Down
I/O
2,420.0 - 2,480.0 MHz
45.0 W
28.0 V
PTFA 241301E / F
PTFA 241301E - 130 W in production PG: H-30260-2 Bolt Down
I/O
2,420.0 - 2,480.0 MHz
130.0 W
28.0 V
PTFA 241301F - 130 W in production PG: H-31260-2 Earless
I/O
2,420.0 - 2,480.0 MHz
130.0 W
28.0 V
PTFA 260451E
PTFA 260451E - 45 W in production PG: H-30265-2 Bolt Down
I/O
2,620.0 - 2,680.0 MHz
45.0 W
28.0 V
PTFA 260851E / F
PTFA 260851E - 85 W in production PG: H-30248-2 Bolt Down
I/O
2,500.0 - 2,700.0 MHz
85.0 W
28.0 V
PTFA 260851F - 85 W in production PG: H-31248-2 Earless
I/O
2,500.0 - 2,700.0 MHz
85.0 W
28.0 V
PTFA 261301E / F
PTFA 261301E - 130 W in production PG: H-30260-2 Bolt Down
I/O
2,620.0 - 2,680.0 MHz
130.0 W
28.0 V
PTFA 261301F - 130 W in production PG: H-31260-2 Earless
I/O
2,620.0 - 2,680.0 MHz
130.0 W
28.0 V
PTFA 261702E
PTFA 261702E - 170 W in production PG: H-30275-4 Bolt Down
I/O
2,500.0 - 2,700.0 MHz
170.0 W
28.0 V